Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1567 - £ 0.1934 13000 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
8.0 mm
£ 0.1184 - £ 0.1443 Request the lead time here
4.0 mm
5.5 mm
1.6 mm
0.5 - 1.0 mm
14.0 mm
£ 0.1343 - £ 0.1492 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.1567 - £ 0.1934 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
10.0 mm
RLCBSK-10-01BK £ 0.0851 - £ 0.0886 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 mm
10.0 mm
£ 0.1143 - £ 0.1266 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 - 1.6 mm
14.0 mm
£ 0.1077 - £ 0.1121 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 mm
8.0 mm
£ 0.1286 - £ 0.1311 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
7.0 mm
£ 0.0936 - £ 0.0974 11000 In stock
4.0 mm
5.4 mm
1.6 mm
1.6 - 1.6 mm
10.0 mm
£ 0.139 - £ 0.1418 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
12.0 mm
RLCBSK-2-10-01 £ 0.0936 - £ 0.0974 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
10.0 mm
£ 0.1143 - £ 0.1266 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
14.0 mm
RLCBSK-2-6-01 £ 0.0936 - £ 0.0974 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
6.0 mm
£ 0.1314 - £ 0.1456 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
14.0 mm
£ 0.1077 - £ 0.1121 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 mm
12.0 mm
£ 0.0936 - £ 0.0974 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
8.0 mm
£ 0.1184 - £ 0.1443 8000 In stock
4.0 mm
5.5 mm
1.6 mm
0.5 - 1.0 mm
6.0 mm
£ 0.1077 - £ 0.1121 91000 In stock
4.0 mm
5.4 mm
1.6 mm
1.6 mm
10.0 mm
£ 0.1314 - £ 0.1456 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 mm
14.0 mm
£ 0.0851 - £ 0.0886 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
10.0 mm
  • of 13
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

CRLCBSK-2-8-01

Price Range
£ 0.1934 - £ 0.1567

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

RLCBSA-14-01

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

RCBSR-7-01

Price Range
£ 0.1492 - £ 0.1343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-0 Natural

CRLCBSK-2-10-19

Price Range
£ 0.1934 - £ 0.1567

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-2 Black

RLCBSK-10-01BK

Price Range
£ 0.0886 - £ 0.0851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

RLCBSK-14-01

Price Range
£ 0.1266 - £ 0.1143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-0 Natural

RLCBSK-8-19

Price Range
£ 0.1121 - £ 0.1077

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 7.0 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS020A

Price Range
£ 0.1311 - £ 0.1286

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

RLCBSK-10-01

Price Range
£ 0.0974 - £ 0.0936

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 12.0 mm Nylon 6/6 UL94 V-2 Natural

CBRLDS040A

Price Range
£ 0.1418 - £ 0.139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

RLCBSK-2-10-01

Price Range
£ 0.0974 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 14.0 mm PA6 UL94 V-2 Black

RLCBSK2-14-01BK

Price Range
£ 0.1266 - £ 0.1143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 6.0 mm Nylon 6/6 UL94 V-2 Natural

RLCBSK-2-6-01

Price Range
£ 0.0974 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-0 Natural

RLCBSK-2-14-19

Price Range
£ 0.1456 - £ 0.1314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 12.0 mm Nylon 6/6 UL94 V-0 Natural

RLCBSK-12-19

Price Range
£ 0.1121 - £ 0.1077

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

RLCBSK-2-8-01

Price Range
£ 0.0974 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 6.0 mm Nylon 6/6 UL94 V-2 Natural

RLCBSA-6-01

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-0 Natural

RLCBSK-10-19

Price Range
£ 0.1121 - £ 0.1077

Stock Levels
91000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-0 Natural

RLCBSK-14-19

Price Range
£ 0.1456 - £ 0.1314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-2 Black

RLCBSK2-10-01BK

Price Range
£ 0.0886 - £ 0.0851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm