Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.0797 - £ 0.0984 4000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.0917 - £ 0.1132 2000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.1343 - £ 0.1492 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.1362 - £ 0.1682 192 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
8.0 mm
10022948 £ 0.1184 - £ 0.1443 19000 In stock
4.0 mm
5.5 mm
1.6 mm
0.5 - 1.0 mm
5.0 mm
£ 0.0797 - £ 0.0984 37000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
9.5 mm
£ 0.1368 - £ 0.152 5990 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
15.9 mm
£ 0.1567 - £ 0.1934 211000 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
8.0 mm
£ 0.1184 - £ 0.1443 630 In stock
4.0 mm
5.5 mm
1.6 mm
0.5 - 1.0 mm
14.0 mm
£ 0.136 - £ 0.1507 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 mm
16.0 mm
10023204 £ 0.0936 - £ 0.0974 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
12.0 mm
£ 0.136 - £ 0.1507 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
16.0 mm
£ 0.1077 - £ 0.1121 123000 In stock
4.0 mm
5.4 mm
1.6 mm
1.6 mm
10.0 mm
£ 0.1184 - £ 0.1443 18346 In stock
4.0 mm
5.5 mm
1.6 mm
0.5 - 1.0 mm
6.0 mm
10001899 £ 0.1362 - £ 0.1682 16000 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
12.0 mm
£ 0.1209 - £ 0.1343 885 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
12.7 mm
£ 0.1314 - £ 0.1456 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 mm
14.0 mm
£ 0.0851 - £ 0.0886 49000 In stock
4.0 mm
5.4 mm
1.6 mm
2.0 mm
10.0 mm
  • of 13
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10557181

Price Range
£ 0.0984 - £ 0.0797

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10001783

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

10001820

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

10001868

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

10488249

Price Range
£ 0.1492 - £ 0.1343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 8.0 mm PA6 UL94 V-0 Natural

10001929

Price Range
£ 0.1682 - £ 0.1362

Stock Levels
192 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 5.0 mm Nylon 6/6 UL94 V-2 Natural

10022948

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
19000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10001837

Price Range
£ 0.0984 - £ 0.0797

Stock Levels
37000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10022764

Price Range
£ 0.152 - £ 0.1368

Stock Levels
5990 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

10001912

Price Range
£ 0.1934 - £ 0.1567

Stock Levels
211000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

10022931

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
630 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 16.0 mm PA6 UL94 V-0 Natural

10023174

Price Range
£ 0.1507 - £ 0.136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 12.0 mm Nylon 6/6 UL94 V-2 Natural

10023204

Price Range
£ 0.0974 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 16.0 mm Nylon 6/6 UL94 V-0 Natural

10023235

Price Range
£ 0.1507 - £ 0.136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-0 Natural

10023112

Price Range
£ 0.1121 - £ 0.1077

Stock Levels
123000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 6.0 mm Nylon 6/6 UL94 V-2 Natural

10022955

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
18346 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 12.0 mm Nylon 6/6 UL94 V-2 Natural

10001899

Price Range
£ 0.1682 - £ 0.1362

Stock Levels
16000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10022795

Price Range
£ 0.1343 - £ 0.1209

Stock Levels
885 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-0 Natural

10023150

Price Range
£ 0.1456 - £ 0.1314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-2 Black

10023396

Price Range
£ 0.0886 - £ 0.0851

Stock Levels
49000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm