Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.0938 - £ 0.0997 4989 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.1803 - £ 0.2052 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.2612 - £ 0.2823 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
12.7 mm
£ 0.2612 - £ 0.2823 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
14.3 mm
£ 0.0982 - £ 0.1091 967 In stock
3.2 mm
5.4 mm
1.6 mm
0.8 - 0.8 mm
10.0 mm
£ 0.0981 - £ 0.1308 19970 In stock
4.0 mm
6.5 mm
1.6 mm
1.6 - 2.0 mm
16.0 mm
£ 0.1913 - £ 0.1998 324 In stock
4.0 mm
6.0 mm
1.6 mm
1.6 - 2.0 mm
7.0 mm
£ 0.1913 - £ 0.1998 7000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
10023075 £ 0.1343 - £ 0.1492 Request the lead time here
3.2 mm
5.4 mm
1.6 mm
0.8 - 0.8 mm
6.0 mm
£ 0.1695 - £ 0.1883 26958 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
9.5 mm
10002216 £ 0.1014 - £ 0.1057 26370 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
9.5 mm
£ 0.0358 - £ 0.0389 880 In stock
4.0 mm
6.5 mm
1.6 mm
1.6 - 2.0 mm
10.0 mm
10001974 £ 0.1417 - £ 0.1474 15906 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
14.0 mm
£ 0.163 - £ 0.17 2073 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
9.5 mm
£ 0.2612 - £ 0.2823 1000 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.1167 - £ 0.1217 2000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.7 mm
£ 0.2367 - £ 0.2367 Request the lead time here
8.0 mm
8.0 mm
1.0 - 1.4 mm
1.0 - 1.4 mm
8.0 mm
£ 0.2069 - £ 0.2069 11800 In stock
3.0 mm
4.0 mm
1.4 - 1.6 mm
0.8 - 1.2 mm
6.0 mm
£ 0.1362 - £ 0.1682 22000 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
12.0 mm
£ 0.1295 - £ 0.1321 39945 In stock
3.0 mm
4.0 mm
1.6 mm
0.8 - 1.6 mm
9.0 mm
  • of 13
Reverse Locking Standoff 6.4 mm PA6 UL94 V-2 Black

10002315

Price Range
£ 0.0997 - £ 0.0938

Stock Levels
4989 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

10023518

Price Range
£ 0.2052 - £ 0.1803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

10023556

Price Range
£ 0.2823 - £ 0.2612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 14.3 mm PA6 UL94 V-0 Natural

10023570

Price Range
£ 0.2823 - £ 0.2612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

10023037

Price Range
£ 0.1091 - £ 0.0982

Stock Levels
967 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 16.0 mm PA6 UL94 V-0 Natural

10002049

Price Range
£ 0.1308 - £ 0.0981

Stock Levels
19970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 7.0 mm Nylon 6/6 UL94 V-0 Natural

10002070

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
324 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10002292

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 6.0 mm Nylon 6/6 UL94 V-2 Natural

10023075

Price Range
£ 0.1492 - £ 0.1343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10023495

Price Range
£ 0.1883 - £ 0.1695

Stock Levels
26958 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10002216

Price Range
£ 0.1057 - £ 0.1014

Stock Levels
26370 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-0 Natural

10002025

Price Range
£ 0.0389 - £ 0.0358

Stock Levels
880 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 14.0 mm PA6 UL94 V-0 Natural

10001974

Price Range
£ 0.1474 - £ 0.1417

Stock Levels
15906 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-0 Natural

10002353

Price Range
£ 0.17 - £ 0.163

Stock Levels
2073 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 11.1 mm PA6 UL94 V-0 Natural

10023532

Price Range
£ 0.2823 - £ 0.2612

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

10002254

Price Range
£ 0.1217 - £ 0.1167

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 8.0 mm PA6 UL94 V-2 Natural

10381403

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    8.0 mm
  • Panel Thickness A Range
    1.0 - 1.4 mm
Reverse Locking Standoff 6.0 mm PA6 Natural

10381793

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
11800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 12.0 mm PA6 UL94 V-2 Black

10001943

Price Range
£ 0.1682 - £ 0.1362

Stock Levels
22000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 9.0 mm Nylon 6/6 UL94 V-2 Natural

10151860

Price Range
£ 0.1321 - £ 0.1295

Stock Levels
39945 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.9 mm