10002209
CRLCBSR-5-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.141 |
| 5000 - 9999 | £ 0.1382 |
| 10000 + | £ 0.1355 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Snap Lock Fix |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Locking Head Height A | 0.394 in |
| Locking Head Height A | 10.0 mm |
| Locking Head Height B | 0.059 in |
| Locking Head Height B | 1.5 mm |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness B Range | 0.8 - 1.2 mm |
| Panel Thickness B Range | 0.031 - 0.047 in |
| Spacer Length | 0.315 in |
| Spacer Length | 8.0 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Style | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue