Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.014 - £ 0.0173 | 151278 In stock |
Natural
|
#2
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.203 in
5.2 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0211 - £ 0.0261 | Request the lead time here |
Natural
|
1/4
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.500 in
12.7 mm
|
0.032 in
0.8 mm
|
||
| £ 0.0175 - £ 0.0217 | Request the lead time here |
Natural
|
#10
|
Nylon 6/6
|
0.277 in
7 mm
|
0.453 in
11.5 mm
|
0.032 in
0.8 mm
|
||
| £ 0.0278 - £ 0.0343 | 800 In stock |
Natural
|
#10
|
Nylon 6/6
|
0.277 in
7 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
||
| 10217221 | £ 0.0281 - £ 0.0347 | 1904 In stock |
Natural
|
1/4
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.594 in
15.1 mm
|
0.062 in
1.6 mm
|
|
| £ 0.0211 - £ 0.0261 | 27313 In stock |
Natural
|
5/16
|
Nylon 6/6
|
0.470 in
11.9 mm
|
0.734 in
18.6 mm
|
0.032 in
0.8 mm
|
||
| £ 0.0274 - £ 0.0339 | Request the lead time here |
Natural
|
3/8
|
Nylon 6/6
|
0.564 in
14.3 mm
|
0.891 in
22.6 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0363 - £ 0.0448 | 69944 In stock |
Natural
|
7/16
|
Nylon 6/6
|
0.570 in
14.5 mm
|
1.031 in
26.2 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0637 - £ 0.0787 | Request the lead time here |
Natural
|
7/8
|
Nylon 6/6
|
0.940 in
23.9 mm
|
1.344 in
34.1 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0702 - £ 0.0867 | 1958 In stock |
Natural
|
1/2
|
Nylon 6/6
|
0.690 in
17.5 mm
|
1.125 in
28.6 mm
|
0.062 in
1.6 mm
|
||
| £ 0.2139 - £ 0.2641 | Request the lead time here |
Natural
|
3/8
|
Nylon 6/6
|
0.563 in
14.3 mm
|
1.260 in
32 mm
|
0.062 in
1.6 mm
|
||
| £ 0.1168 - £ 0.1443 | Request the lead time here |
Natural
|
1/2
|
Nylon 6/6
|
0.690 in
17.5 mm
|
1.125 in
28.6 mm
|
0.032 in
0.8 mm
|
||
| £ 0.0302 - £ 0.0373 | 4458 In stock |
Natural
|
7/16
|
Nylon 6/6
|
0.570 in
14.5 mm
|
1.031 in
26.2 mm
|
0.032 in
0.8 mm
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
Natural
|
3/8
|
Nylon 6/6
|
0.564 in
14.3 mm
|
0.734 in
18.6 mm
|
0.062 in
1.6 mm
|
||
| £ 0.2023 - £ 0.2497 | 2250 In stock |
Natural
|
1.000
|
Nylon 6/6
|
1.070 in
27.2 mm
|
1.385 in
35.2 mm
|
0.062 in
1.6 mm
|
||
| £ 0.014 - £ 0.0173 | 881 In stock |
Natural
|
#4
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.062 in
1.6 mm
|
||
| 10217023 | £ 0.0195 - £ 0.0241 | 68856 In stock |
Natural
|
#4
|
Nylon 6/6
|
0.156 in
4 mm
|
0.250 in
6.4 mm
|
0.050 in
1.3 mm
|
|
| £ 0.0175 - £ 0.0217 | Request the lead time here |
Natural
|
#6
|
Nylon 6/6
|
0.198 in
5 mm
|
0.328 in
8.3 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0167 - £ 0.0206 | 1014 In stock |
Natural
|
#8
|
Nylon 6/6
|
0.235 in
6 mm
|
0.390 in
9.9 mm
|
0.032 in
0.8 mm
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
Natural
|
#7
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm