Menu Search

Retaining Washers

In stock

A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
£ 0.014 - £ 0.0173 155278 In stock
Natural
#2
Nylon 6/6
2.9 mm
5.2 mm
1.6 mm
£ 0.0211 - £ 0.0261 Request the lead time here
Natural
1/4
Nylon 6/6
8.7 mm
12.7 mm
0.8 mm
£ 0.0175 - £ 0.0217 Request the lead time here
Natural
#10
Nylon 6/6
7 mm
11.5 mm
0.8 mm
£ 0.0278 - £ 0.0343 800 In stock
Natural
#10
Nylon 6/6
7 mm
12.7 mm
1.6 mm
10217221 £ 0.0281 - £ 0.0347 1904 In stock
Natural
1/4
Nylon 6/6
9.5 mm
15.1 mm
1.6 mm
£ 0.0211 - £ 0.0261 27313 In stock
Natural
5/16
Nylon 6/6
11.9 mm
18.6 mm
0.8 mm
£ 0.0274 - £ 0.0339 Request the lead time here
Natural
3/8
Nylon 6/6
14.3 mm
22.6 mm
1.6 mm
£ 0.0363 - £ 0.0448 69944 In stock
Natural
7/16
Nylon 6/6
14.5 mm
26.2 mm
1.6 mm
£ 0.0637 - £ 0.0787 Request the lead time here
Natural
7/8
Nylon 6/6
23.9 mm
34.1 mm
1.6 mm
£ 0.0702 - £ 0.0867 1958 In stock
Natural
1/2
Nylon 6/6
17.5 mm
28.6 mm
1.6 mm
£ 0.2139 - £ 0.2641 Request the lead time here
Natural
3/8
Nylon 6/6
14.3 mm
32 mm
1.6 mm
£ 0.1168 - £ 0.1443 Request the lead time here
Natural
1/2
Nylon 6/6
17.5 mm
28.6 mm
0.8 mm
£ 0.0302 - £ 0.0373 4458 In stock
Natural
7/16
Nylon 6/6
14.5 mm
26.2 mm
0.8 mm
£ 0.0294 - £ 0.0362 Request the lead time here
Natural
3/8
Nylon 6/6
14.3 mm
18.6 mm
1.6 mm
£ 0.2023 - £ 0.2497 2250 In stock
Natural
1.000
Nylon 6/6
27.2 mm
35.2 mm
1.6 mm
£ 0.014 - £ 0.0173 881 In stock
Natural
#4
Nylon 6/6
4 mm
6.8 mm
1.6 mm
10217023 £ 0.0195 - £ 0.0241 68856 In stock
Natural
#4
Nylon 6/6
4 mm
6.4 mm
1.3 mm
£ 0.0175 - £ 0.0217 Request the lead time here
Natural
#6
Nylon 6/6
5 mm
8.3 mm
1.6 mm
£ 0.0167 - £ 0.0206 1014 In stock
Natural
#8
Nylon 6/6
6 mm
9.9 mm
0.8 mm
£ 0.0294 - £ 0.0362 Request the lead time here
Natural
#7
Nylon 6/6
9.5 mm
19.1 mm
1.6 mm
  • of 8
Retaining Washer 0.115 in 0.203 in 0.062 in Nylon 6/6 Natural

10217009

Price Range
£ 0.0173 - £ 0.014

Stock Levels
155278 In stock
Attributes
  • Inside Diameter
    2.9 mm
  • Outside Diameter
    5.2 mm
  • Thickness
    1.6 mm
  • Screw Size
    #2
  • Material
    Nylon 6/6
Retaining Washer 0.344 in 0.500 in 0.032 in Nylon 6/6

10217214

Price Range
£ 0.0261 - £ 0.0211

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.7 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    0.8 mm
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Retaining Washer 0.277 in 0.453 in 0.032 in Nylon 6/6

10217146

Price Range
£ 0.0217 - £ 0.0175

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7 mm
  • Outside Diameter
    11.5 mm
  • Thickness
    0.8 mm
  • Screw Size
    #10
  • Material
    Nylon 6/6
Retaining Washer 0.277 in 0.500 in 0.062 in Nylon 6/6

10217184

Price Range
£ 0.0343 - £ 0.0278

Stock Levels
800 In stock
Attributes
  • Inside Diameter
    7 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    1.6 mm
  • Screw Size
    #10
  • Material
    Nylon 6/6
Retaining Washer 0.375 in 0.594 in 0.062 in Nylon 6/6

10217221

Price Range
£ 0.0347 - £ 0.0281

Stock Levels
1904 In stock
Attributes
  • Inside Diameter
    9.5 mm
  • Outside Diameter
    15.1 mm
  • Thickness
    1.6 mm
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Retaining Washer 0.470 in 0.734 in 0.032 in Nylon 6/6

10217269

Price Range
£ 0.0261 - £ 0.0211

Stock Levels
27313 In stock
Attributes
  • Inside Diameter
    11.9 mm
  • Outside Diameter
    18.6 mm
  • Thickness
    0.8 mm
  • Screw Size
    5/16
  • Material
    Nylon 6/6
Retaining Washer 0.564 in 0.891 in 0.062 in Nylon 6/6

10217290

Price Range
£ 0.0339 - £ 0.0274

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.3 mm
  • Outside Diameter
    22.6 mm
  • Thickness
    1.6 mm
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Retaining Washer 0.570 in 1.031 in 0.062 in Nylon 6/6

10217337

Price Range
£ 0.0448 - £ 0.0363

Stock Levels
69944 In stock
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    26.2 mm
  • Thickness
    1.6 mm
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Retaining Washer 0.940 in 1.344 in 0.062 in Nylon 6/6

10217368

Price Range
£ 0.0787 - £ 0.0637

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    23.9 mm
  • Outside Diameter
    34.1 mm
  • Thickness
    1.6 mm
  • Screw Size
    7/8
  • Material
    Nylon 6/6
Retaining Washer 0.690 in 1.125 in 0.062 in Nylon 6/6

10217351

Price Range
£ 0.0867 - £ 0.0702

Stock Levels
1958 In stock
Attributes
  • Inside Diameter
    17.5 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    1.6 mm
  • Screw Size
    1/2
  • Material
    Nylon 6/6
Retaining Washer 0.563 in 1.260 in 0.062 in Nylon 6/6

10217306

Price Range
£ 0.2641 - £ 0.2139

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.3 mm
  • Outside Diameter
    32 mm
  • Thickness
    1.6 mm
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Retaining Washer 0.690 in 1.125 in 0.032 in Nylon 6/6

10217344

Price Range
£ 0.1443 - £ 0.1168

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    17.5 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    0.8 mm
  • Screw Size
    1/2
  • Material
    Nylon 6/6
Retaining Washer 0.570 in 1.031 in 0.032 in Nylon 6/6

10217320

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
4458 In stock
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    26.2 mm
  • Thickness
    0.8 mm
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Retaining Washer 0.564 in 0.734 in 0.062 in Nylon 6/6

10217313

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.3 mm
  • Outside Diameter
    18.6 mm
  • Thickness
    1.6 mm
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Retaining Washer 1.070 in 1.385 in 0.062 in Nylon 6/6

10217375

Price Range
£ 0.2497 - £ 0.2023

Stock Levels
2250 In stock
Attributes
  • Inside Diameter
    27.2 mm
  • Outside Diameter
    35.2 mm
  • Thickness
    1.6 mm
  • Screw Size
    1.000
  • Material
    Nylon 6/6
Retaining Washer 0.156 in 0.266 in 0.062 in Nylon 6/6

10217030

Price Range
£ 0.0173 - £ 0.014

Stock Levels
881 In stock
Attributes
  • Inside Diameter
    4 mm
  • Outside Diameter
    6.8 mm
  • Thickness
    1.6 mm
  • Screw Size
    #4
  • Material
    Nylon 6/6
Retaining Washer 0.156 in 0.250 in 0.050 in Nylon 6/6

10217023

Price Range
£ 0.0241 - £ 0.0195

Stock Levels
68856 In stock
Attributes
  • Inside Diameter
    4 mm
  • Outside Diameter
    6.4 mm
  • Thickness
    1.3 mm
  • Screw Size
    #4
  • Material
    Nylon 6/6
Retaining Washer 0.198 in 0.328 in 0.062 in Nylon 6/6

10217061

Price Range
£ 0.0217 - £ 0.0175

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5 mm
  • Outside Diameter
    8.3 mm
  • Thickness
    1.6 mm
  • Screw Size
    #6
  • Material
    Nylon 6/6
Retaining Washer 0.235 in 0.390 in 0.032 in Nylon 6/6

10217108

Price Range
£ 0.0206 - £ 0.0167

Stock Levels
1014 In stock
Attributes
  • Inside Diameter
    6 mm
  • Outside Diameter
    9.9 mm
  • Thickness
    0.8 mm
  • Screw Size
    #8
  • Material
    Nylon 6/6
Retaining Washer 0.375 in 0.750 in 0.062 in Nylon 6/6

10217078

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.5 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    1.6 mm
  • Screw Size
    #7
  • Material
    Nylon 6/6