10357521
173144000022
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.1615 |
| 500 - 999 | £ 0.1587 |
| 1000 + | £ 0.1559 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 5.5 mm |
|---|---|
| Inside Diameter | 0.217 in |
| Outside Diameter | 13.0 mm |
| Outside Diameter | 0.512 in |
| Thickness | 0.039 in |
| Thickness | 1.0 mm |
| Screw Size | M5 |
| Material | PC |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue