10117446
033060011407
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.3146 |
| 500 - 999 | £ 0.3075 |
| 1000 + | £ 0.3019 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Outside Diameter | 1.181 in |
|---|---|
| Outside Diameter | 30.0 mm |
| Thickness | 0.118 in |
| Thickness | 3.0 mm |
| Material | PVC |
| Full Material | Polyamide 66 |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue