10179291
016002500001
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1482 |
| 1000 + | £ 0.0655 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 0.102 in |
|---|---|
| Inside Diameter | 2.6 mm |
| Outside Diameter | 0.236 in |
| Outside Diameter | 6.0 mm |
| Thickness | 0.087 in |
| Thickness | 2.2 mm |
| Screw Size | M2.5 |
| Material | PA |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue