Menu Search

Retaining Rings

In stock

Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.

They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.

  • Material: Polyoxymethylene (POM)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Compatible Thread Sizes (All) Thickness View
£ 0.0459 - £ 0.0459 95000 In stock
6.0 mm
£ 0.0907 - £ 0.0925 41000 In stock
14.0 mm
£ 0.0708 - £ 0.0722 51944 In stock
7.0 mm
£ 0.0945 - £ 0.0965 47267 In stock
14.0 mm
£ 0.126 - £ 0.1285 56020 In stock
18.5 mm
£ 0.0788 - £ 0.0803 76000 In stock
9.0 mm
£ 0.0866 - £ 0.0883 29500 In stock
11.0 mm
£ 0.146 - £ 0.1488 39500 In stock
23.0 mm
Retaining Ring 2.3 mm 6.0 mm POM Black

10052303

Price Range
£ 0.0459 - £ 0.0459

Stock Levels
95000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    6.0 mm
  • Compatible Groove Height
    1.0 mm
Retaining Ring 6.0 mm 14.0 mm POM Black

10052341

Price Range
£ 0.0925 - £ 0.0907

Stock Levels
41000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    14.0 mm
  • Compatible Groove Height
    1.3 mm
Retaining Ring 3.2 mm 7.0 mm POM Black

10052310

Price Range
£ 0.0722 - £ 0.0708

Stock Levels
51944 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    7.0 mm
  • Compatible Groove Height
    1.0 mm
Retaining Ring 7.0 mm 14.0 mm POM Black

10052358

Price Range
£ 0.0965 - £ 0.0945

Stock Levels
47267 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    14.0 mm
  • Compatible Groove Height
    1.3 mm
Retaining Ring 9.0 mm 18.5 mm POM Black

10052365

Price Range
£ 0.1285 - £ 0.126

Stock Levels
56020 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    18.5 mm
  • Compatible Groove Height
    1.4 mm
Retaining Ring 4.0 mm 9.0 mm POM Black

10052327

Price Range
£ 0.0803 - £ 0.0788

Stock Levels
76000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    9.0 mm
  • Compatible Groove Height
    1.1 mm
Retaining Ring 5.0 mm 11.0 mm POM Black

10052334

Price Range
£ 0.0883 - £ 0.0866

Stock Levels
29500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    11.0 mm
  • Compatible Groove Height
    1.1 mm
Retaining Ring 12.0 mm 23.0 mm POM Black

10052372

Price Range
£ 0.1488 - £ 0.146

Stock Levels
39500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    23.0 mm
  • Compatible Groove Height
    1.6 mm