Menu Search

Reducers - Nylon

In stock

Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.

The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.

  • Material: PA
  • Colour: Black, Dark Grey


Series Code :SR1863

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Essentra Part Number Price range Availability Internal Thread Size Thread Size View
£ 1.5743 - £ 1.6029 100 In stock
M20 x 1.5
M32 x M20
£ 0.7442 - £ 0.7599 788 In stock
M20 x 1.5
M25 x M20
£ 1.5743 - £ 1.6029 1421 In stock
M25 x 1.5
M32 x M25
£ 2.9196 - £ 6.5477 Request the lead time here
M32 x 1.5
M40 x M32
£ 4.8946 - £ 11.1901 Request the lead time here
M40 x 1.5
M50 x M40
£ 5.2954 - £ 12.1025 Request the lead time here
M50 x 1.5
M63 x M50
£ 2.9196 - £ 2.9768 750 In stock
M20 x 1.5
M40 x M20
£ 4.8946 - £ 5.095 48 In stock
M25 x 1.5
M50 x M25
£ 5.2954 - £ 5.5244 50 In stock
M32 x 1.5
M63 x M32
£ 0.5123 - £ 0.5238 27 In stock
M12 x 1.5
M20 x M12
£ 2.9196 - £ 2.9768 750 In stock
M25 x 1.5
M40 x M25
£ 4.8946 - £ 11.1901 Request the lead time here
M32 x 1.5
M50 x M32
£ 5.2954 - £ 12.1025 22 In stock
M40 x 1.5
M63 x M40
£ 1.5743 - £ 1.6029 109 In stock
M20 x 1.5
M32 x M20
£ 2.9196 - £ 2.9768 150 In stock
M25 x 1.5
M40 x M25
£ 0.5123 - £ 0.5238 Request the lead time here
M12 x 1.5
M20 x M12
10208441 £ 0.7442 - £ 0.7599 280 In stock
M20 x 1.5
M25 x M20
£ 1.5743 - £ 1.6029 250 In stock
M25 x 1.5
M32 x M25
10208526 £ 2.9196 - £ 2.9768 391 In stock
M32 x 1.5
M40 x M32
£ 4.8946 - £ 5.095 397 In stock
M40 x 1.5
M50 x M40
  • of 3
Reducer M32 x 1.5 M20 x 1.5 36.0 mm PA Dark Grey

10208687

Price Range
£ 1.6029 - £ 1.5743

Stock Levels
100 In stock
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M32 x M20
  • Commodity Code
    3917400099
  • Internal Thread Size
    M20 x 1.5
  • External Thread Size
    M32 x 1.5
Reducer M25 x 1.5 M20 x 1.5 29.0 mm PA Dark Grey

10208656

Price Range
£ 0.7599 - £ 0.7442

Stock Levels
788 In stock
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M25 x M20
  • Commodity Code
    3917400099
  • Internal Thread Size
    M20 x 1.5
  • External Thread Size
    M25 x 1.5
Reducer M32 x 1.5 M25 x 1.5 36.0 mm PA Dark Grey

10208694

Price Range
£ 1.6029 - £ 1.5743

Stock Levels
1421 In stock
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M32 x M25
  • Commodity Code
    3917400099
  • Internal Thread Size
    M25 x 1.5
  • External Thread Size
    M32 x 1.5
Reducer M40 x 1.5 M32 x 1.5 46.0 mm PA Dark Grey

10208731

Price Range
£ 6.5477 - £ 2.9196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M40 x M32
  • Commodity Code
    3917400099
  • Internal Thread Size
    M32 x 1.5
  • External Thread Size
    M40 x 1.5
Reducer M50 x 1.5 M40 x 1.5 55.0 mm PA Dark Grey

10208779

Price Range
£ 11.1901 - £ 4.8946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M50 x M40
  • Commodity Code
    3917400099
  • Internal Thread Size
    M40 x 1.5
  • External Thread Size
    M50 x 1.5
Reducer M63 x 1.5 M50 x 1.5 68.0 mm PA Dark Grey

10208816

Price Range
£ 12.1025 - £ 5.2954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M63 x M50
  • Commodity Code
    3917400099
  • Internal Thread Size
    M50 x 1.5
  • External Thread Size
    M63 x 1.5
Reducer M40 x 1.5 M20 x 1.5 46.0 mm PA Black

10208502

Price Range
£ 2.9768 - £ 2.9196

Stock Levels
750 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M40 x M20
  • Commodity Code
    3917400099
  • Internal Thread Size
    M20 x 1.5
  • External Thread Size
    M40 x 1.5
Reducer M50 x 1.5 M25 x 1.5 55.0 mm PA Black

10208540

Price Range
£ 5.095 - £ 4.8946

Stock Levels
48 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M50 x M25
  • Commodity Code
    3917400099
  • Internal Thread Size
    M25 x 1.5
  • External Thread Size
    M50 x 1.5
Reducer M63 x 1.5 M32 x 1.5 68.0 mm PA Black

10208588

Price Range
£ 5.5244 - £ 5.2954

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M63 x M32
  • Commodity Code
    3917400099
  • Internal Thread Size
    M32 x 1.5
  • External Thread Size
    M63 x 1.5
Reducer M20 x 1.5 M12 x 1.5 24.0 mm PA Dark Grey

10208618

Price Range
£ 0.5238 - £ 0.5123

Stock Levels
27 In stock
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M20 x M12
  • Commodity Code
    3917400099
  • Internal Thread Size
    M12 x 1.5
  • External Thread Size
    M20 x 1.5
Reducer M40 x 1.5 M25 x 1.5 46.0 mm PA Dark Grey

10208724

Price Range
£ 2.9768 - £ 2.9196

Stock Levels
750 In stock
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M40 x M25
  • Commodity Code
    3917400099
  • Internal Thread Size
    M25 x 1.5
  • External Thread Size
    M40 x 1.5
Reducer M50 x 1.5 M32 x 1.5 55.0 mm PA Dark Grey

10208762

Price Range
£ 11.1901 - £ 4.8946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M50 x M32
  • Commodity Code
    3917400099
  • Internal Thread Size
    M32 x 1.5
  • External Thread Size
    M50 x 1.5
Reducer M63 x 1.5 M40 x 1.5 68.0 mm PA Dark Grey

10208809

Price Range
£ 12.1025 - £ 5.2954

Stock Levels
22 In stock
Attributes
  • Colour
    Dark Grey
  • Thread Size
    M63 x M40
  • Commodity Code
    3917400099
  • Internal Thread Size
    M40 x 1.5
  • External Thread Size
    M63 x 1.5
Reducer M32 x 1.5 M20 x 1.5 36.0 mm PA Black

10208472

Price Range
£ 1.6029 - £ 1.5743

Stock Levels
109 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M32 x M20
  • Commodity Code
    3917400099
  • Internal Thread Size
    M20 x 1.5
  • External Thread Size
    M32 x 1.5
Reducer M40 x 1.5 M25 x 1.5 46.0 mm PA Black

10208519

Price Range
£ 2.9768 - £ 2.9196

Stock Levels
150 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M40 x M25
  • Commodity Code
    3917400099
  • Internal Thread Size
    M25 x 1.5
  • External Thread Size
    M40 x 1.5
Reducer M20 x 1.5 M12 x 1.5 24.0 mm PA Black

10208403

Price Range
£ 0.5238 - £ 0.5123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M20 x M12
  • Commodity Code
    3917400099
  • Internal Thread Size
    M12 x 1.5
  • External Thread Size
    M20 x 1.5
Reducer M25 x 1.5 M20 x 1.5 29.0 mm PA Black

10208441

Price Range
£ 0.7599 - £ 0.7442

Stock Levels
280 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M25 x M20
  • Commodity Code
    3917400099
  • Internal Thread Size
    M20 x 1.5
  • External Thread Size
    M25 x 1.5
Reducer M32 x 1.5 M25 x 1.5 36.0 mm PA Black

10208489

Price Range
£ 1.6029 - £ 1.5743

Stock Levels
250 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M32 x M25
  • Commodity Code
    3917400099
  • Internal Thread Size
    M25 x 1.5
  • External Thread Size
    M32 x 1.5
Reducer M40 x 1.5 M32 x 1.5 46.0 mm PA Black

10208526

Price Range
£ 2.9768 - £ 2.9196

Stock Levels
391 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M40 x M32
  • Commodity Code
    3917400099
  • Internal Thread Size
    M32 x 1.5
  • External Thread Size
    M40 x 1.5
Reducer M50 x 1.5 M40 x 1.5 55.0 mm PA Black

10208564

Price Range
£ 5.095 - £ 4.8946

Stock Levels
397 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M50 x M40
  • Commodity Code
    3917400099
  • Internal Thread Size
    M40 x 1.5
  • External Thread Size
    M50 x 1.5