Quantity | Unit price |
---|---|
100 - 499 | £ 0.4437 |
500 + | £ 0.4354 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Height | 12.0 mm |
Height | 0.472 in |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Width Across Flats | 24.0 mm |
Width Across Flats | 0.945 in |
Material | PA |
Thread Size | M16 x M12 |
Internal Thread Size | M12 x 1.5 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue