Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 0.7555 - £ 1.0088 1875 In stock
40.0 mm
2.0 mm
Grey
80.0 mm
LDPE - PIR
4.0 mm
1
£ 0.1248 - £ 0.1514 2250 In stock
15.9 mm
1.0 mm
Black
34.9 mm
PE
3.0 mm
1
£ 0.2656 - £ 0.3535 Request the lead time here
25.0 mm
1.0 mm
Grey
50.0 mm
LDPE - PIR
3.0 mm
£ 0.1016 - £ 0.1713 700 In stock
15.0 mm
1.0 mm
Grey
30.0 mm
LDPE - PIR
3.0 mm
1
£ 0.3646 - £ 0.7658 2500 In stock
25.4 mm
1.0 mm
White
50.8 mm
LDPE - PIR
3.0 mm
1
£ 0.3233 - £ 0.3999 300 In stock
31.8 mm
1.0 mm
Black
50.8 mm
PE
3.0 mm
1
£ 0.6151 - £ 0.9624 225 In stock
50.8 mm
2.0 mm
Black
76.2 mm
PE
4.0 mm
1
10078402 £ 0.1016 - £ 0.1429 100 In stock
15.0 mm
1.0 mm
White
30.0 mm
LDPE - PIR
3.0 mm
1
10078624 £ 0.4169 - £ 0.5315 2300 In stock
30.0 mm
2.0 mm
Grey
60.0 mm
LDPE - PIR
4.0 mm
10078563 £ 0.0747 - £ 0.1349 1000 In stock
10.0 mm
0.8 mm
Grey
25.0 mm
LDPE - PIR
2.0 mm
£ 0.0747 - £ 0.1125 400 In stock
10.0 mm
0.8 mm
Black
25.0 mm
LDPE
2.0 mm
£ 0.1257 - £ 0.2639 9800 In stock
10.0 mm
0.8 mm
Black
35.0 mm
LDPE - PIR
2.5 mm
1
£ 0.2614 - £ 0.549 2400 In stock
20.0 mm
1.0 mm
Black
50.0 mm
LDPE
3.0 mm
£ 0.3646 - £ 0.7658 Request the lead time here
25.4 mm
1.0 mm
Grey
50.8 mm
LDPE - PIR
3.0 mm
£ 0.1121 - £ 0.1917 1000 In stock
20.0 mm
1.0 mm
Grey
30.0 mm
LDPE - PIR
3.0 mm
1
£ 0.3646 - £ 0.7658 700 In stock
25.4 mm
1.0 mm
Black
50.8 mm
LDPE
3.0 mm
10078372 £ 0.7555 - £ 0.8385 23200 In stock
40.0 mm
2.0 mm
Black
80.0 mm
LDPE
4.0 mm
£ 0.9288 - £ 0.9727 3425 In stock
50.0 mm
2.0 mm
Black
80.0 mm
LDPE - PIR
4.0 mm
1
£ 0.3096 - £ 0.3741 Request the lead time here
30.0 mm
1.0 mm
White
50.0 mm
LDPE - PIR
3.0 mm
1
£ 0.4169 - £ 0.4438 Request the lead time here
30.0 mm
2.0 mm
White
60.0 mm
LDPE - PIR
4.0 mm
1
  • of 18
Rectangular Tube Insert 80.0 mm 40.0 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10079089

Price Range
£ 1.0088 - £ 0.7555

Stock Levels
1875 In stock
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 34.9 mm 15.9 mm 1.0 mm 3.0 mm Black PE

10079324

Price Range
£ 0.1514 - £ 0.1248

Stock Levels
2250 In stock
Attributes
  • A
    34.9 mm
  • B
    15.9 mm
  • h1
    4.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078723

Price Range
£ 0.3535 - £ 0.2656

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078785

Price Range
£ 0.1713 - £ 0.1016

Stock Levels
700 In stock
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 3.0 mm 1.0 mm White LDPE - PIR

10078440

Price Range
£ 0.7658 - £ 0.3646

Stock Levels
2500 In stock
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 31.8 mm 1.0 mm 3.0 mm Black PE

10079379

Price Range
£ 0.3999 - £ 0.3233

Stock Levels
300 In stock
Attributes
  • A
    50.8 mm
  • B
    31.8 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 76.2 mm 50.8 mm 2.0 mm 4.0 mm Black PE

10079416

Price Range
£ 0.9624 - £ 0.6151

Stock Levels
225 In stock
Attributes
  • A
    76.2 mm
  • B
    50.8 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078402

Price Range
£ 0.1429 - £ 0.1016

Stock Levels
100 In stock
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10078624

Price Range
£ 0.5315 - £ 0.4169

Stock Levels
2300 In stock
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 25.0 mm 10.0 mm 2.0 mm 0.8 mm Grey LDPE - PIR

10078563

Price Range
£ 0.1349 - £ 0.0747

Stock Levels
1000 In stock
Attributes
  • A
    25.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 25.0 mm 10.0 mm 2.0 mm 0.8 mm Black LDPE

10078235

Price Range
£ 0.1125 - £ 0.0747

Stock Levels
400 In stock
Attributes
  • A
    25.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 35.0 mm 10.0 mm 0.8 mm 2.5 mm Black LDPE - PIR

10121467

Price Range
£ 0.2639 - £ 0.1257

Stock Levels
9800 In stock
Attributes
  • A
    35.0 mm
  • B
    10.0 mm
  • h1
    4.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Rectangular Tube Insert 50.0 mm 20.0 mm 3.0 mm 1.0 mm Black LDPE

10078310

Price Range
£ 0.549 - £ 0.2614

Stock Levels
2400 In stock
Attributes
  • A
    50.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078730

Price Range
£ 0.7658 - £ 0.3646

Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 20.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078808

Price Range
£ 0.1917 - £ 0.1121

Stock Levels
1000 In stock
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 3.0 mm 1.0 mm Black LDPE

10078334

Price Range
£ 0.7658 - £ 0.3646

Stock Levels
700 In stock
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 4.0 mm 2.0 mm Black LDPE

10078372

Price Range
£ 0.8385 - £ 0.7555

Stock Levels
23200 In stock
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm 4.0 mm 2.0 mm Black LDPE - PIR

10078211

Price Range
£ 0.9727 - £ 0.9288

Stock Levels
3425 In stock
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078457

Price Range
£ 0.3741 - £ 0.3096

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 4.0 mm 2.0 mm White LDPE - PIR

10078464

Price Range
£ 0.4438 - £ 0.4169

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm