Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 0.1857 - £ 0.194 Request the lead time here
10.0 mm
1.5 mm
Grey
25.0 mm
PE
2.0 mm
1
£ 0.1761 - £ 0.1844 3498 In stock
10.0 mm
1.5 mm
White
25.0 mm
PE
2.0 mm
1
£ 0.5726 - £ 0.7122 Request the lead time here
40.0 mm
1.0 mm
Black
80.0 mm
PE
3.0 mm
1
£ 0.4096 - £ 0.861 Request the lead time here
40.0 mm
1.0 mm
Black
60.0 mm
PE
3.0 mm
1
£ 0.2394 - £ 0.249 Request the lead time here
15.0 mm
1.0 mm
White
20.0 mm
PE
1.5 mm
1
£ 0.1513 - £ 0.1568 Request the lead time here
12.0 mm
1.0 mm
Black
20.0 mm
PE
1.5 mm
1
£ 0.1541 - £ 0.161 2142 In stock
10.0 mm
1.0 mm
White
20.0 mm
PE
2.0 mm
1
£ 0.172 - £ 0.1789 Request the lead time here
16.0 mm
1.5 mm
Black
20.0 mm
PE
2.0 mm
1
£ 0.172 - £ 0.1789 4300 In stock
16.0 mm
1.5 mm
Grey
20.0 mm
PE
2.0 mm
1
£ 0.238 - £ 0.2477 Request the lead time here
12.0 mm
1.0 mm
White
20.0 mm
PE
1.5 mm
1
£ 0.2724 - £ 0.2848 Request the lead time here
12.0 mm
1.0 mm
Grey
20.0 mm
PE
1.5 mm
1
£ 0.1857 - £ 0.194 2629 In stock
15.0 mm
1.0 mm
White
25.0 mm
PE
2.5 mm
1
£ 0.1444 - £ 0.1499 Request the lead time here
15.0 mm
1.0 mm
Black
20.0 mm
PE
1.5 mm
1
£ 0.1761 - £ 0.1844 1695 In stock
10.0 mm
1.5 mm
Black
25.0 mm
PE
2.0 mm
1
£ 0.2917 - £ 0.3027 Request the lead time here
15.0 mm
1.0 mm
Grey
20.0 mm
PE
1.5 mm
1
£ 0.1857 - £ 0.194 Request the lead time here
15.0 mm
1.0 mm
Grey
25.0 mm
PE
2.5 mm
1
£ 0.3646 - £ 0.7658 1600 In stock
25.4 mm
1.0 mm
Black
50.8 mm
LDPE
3.0 mm
£ 0.9288 - £ 0.9727 1726 In stock
50.0 mm
2.0 mm
Black
80.0 mm
LDPE
4.0 mm
£ 0.1899 - £ 0.1966 4100 In stock
20.0 mm
1.0 mm
White
40.0 mm
LDPE - PIR
3.0 mm
1
£ 0.0747 - £ 0.1125 400 In stock
10.0 mm
0.8 mm
Black
25.0 mm
LDPE
2.0 mm
  • of 18
Rectangular Tube Insert 25.0 mm 10.0 mm 1.5 mm 2.0 mm Grey PE

10181393

Price Range
£ 0.194 - £ 0.1857

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    10.0 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 25.0 mm 10.0 mm 1.5 mm 2.0 mm White PE

10181386

Price Range
£ 0.1844 - £ 0.1761

Stock Levels
3498 In stock
Attributes
  • A
    25.0 mm
  • B
    10.0 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm Black PE

10377130

Price Range
£ 0.7122 - £ 0.5726

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 1.0 mm 3.0 mm Black PE

10377123

Price Range
£ 0.861 - £ 0.4096

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.5 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 1.5 mm White PE

10181331

Price Range
£ 0.249 - £ 0.2394

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 12.0 mm 1.0 mm 1.5 mm Black PE

10181324

Price Range
£ 0.1568 - £ 0.1513

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    12.0 mm
  • h1
    2.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 10.0 mm 1.0 mm 2.0 mm White PE

10181270

Price Range
£ 0.161 - £ 0.1541

Stock Levels
2142 In stock
Attributes
  • A
    20.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 16.0 mm 1.5 mm 2.0 mm Black PE

10181379

Price Range
£ 0.1789 - £ 0.172

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    16.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 20.0 mm 16.0 mm 1.5 mm 2.0 mm Grey PE

10181362

Price Range
£ 0.1789 - £ 0.172

Stock Levels
4300 In stock
Attributes
  • A
    20.0 mm
  • B
    16.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 20.0 mm 12.0 mm 1.0 mm 1.5 mm White PE

10181300

Price Range
£ 0.2477 - £ 0.238

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    12.0 mm
  • h1
    2.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 12.0 mm 1.0 mm 1.5 mm Grey PE

10181317

Price Range
£ 0.2848 - £ 0.2724

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    12.0 mm
  • h1
    2.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm White PE

10181416

Price Range
£ 0.194 - £ 0.1857

Stock Levels
2629 In stock
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 1.5 mm Black PE

10181355

Price Range
£ 0.1499 - £ 0.1444

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 10.0 mm 1.5 mm 2.0 mm Black PE

10181409

Price Range
£ 0.1844 - £ 0.1761

Stock Levels
1695 In stock
Attributes
  • A
    25.0 mm
  • B
    10.0 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 1.5 mm Grey PE

10181348

Price Range
£ 0.3027 - £ 0.2917

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm Grey PE

10181423

Price Range
£ 0.194 - £ 0.1857

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 3.0 mm 1.0 mm Black LDPE

10078334

Price Range
£ 0.7658 - £ 0.3646

Stock Levels
1600 In stock
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm 4.0 mm 2.0 mm Black LDPE

10078396

Price Range
£ 0.9727 - £ 0.9288

Stock Levels
1726 In stock
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078426

Price Range
£ 0.1966 - £ 0.1899

Stock Levels
4100 In stock
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 10.0 mm 2.0 mm 0.8 mm Black LDPE

10078235

Price Range
£ 0.1125 - £ 0.0747

Stock Levels
400 In stock
Attributes
  • A
    25.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm