Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.
Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | T2 | Colour | A | Material | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.114 - £ 0.1553 | 233 In stock |
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.181 in
30.0 mm
|
PE
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.2549 - £ 0.7648 | 1250 In stock |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.772 in
45.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.4555 - £ 0.6373 | Request the lead time here |
1 in
25.4 mm
|
0.039 in
1.0 mm
|
Black
|
2.5 in
63.5 mm
|
LDPE - PIR
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.311 - £ 0.4283 | Request the lead time here |
1 in
25.4 mm
|
0.039 in
1.0 mm
|
Blue
|
2 in
50.8 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1016 - £ 0.2136 | 195700 In stock |
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
White
|
1.181 in
30.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.2268 - £ 0.4757 | 2300 In stock |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.969 in
50.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.245 - £ 0.7457 | Request the lead time here |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.772 in
45.0 mm
|
PE
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.1198 - £ 0.1821 | 250 In stock |
0.626 in
15.9 mm
|
0.039 in
1.0 mm
|
Grey
|
1.374 in
34.9 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.6151 - £ 1.1533 | Request the lead time here |
2 in
50.8 mm
|
0.079 in
2.0 mm
|
Grey
|
3 in
76.2 mm
|
LDPE - PIR
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.238 - £ 0.2477 | Request the lead time here |
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
White
|
0.787 in
20.0 mm
|
PE
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.2917 - £ 0.3027 | Request the lead time here |
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
Grey
|
0.787 in
20.0 mm
|
PE
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.3252 - £ 1.1183 | 536 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.772 in
45.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1857 - £ 0.194 | 2629 In stock |
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
White
|
0.984 in
25.0 mm
|
PE
|
0.098 in
2.5 mm
|
1
|
||
| 10093061 | £ 0.9234 - £ 1.9919 | 20 In stock |
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
Black
|
3.937 in
100.0 mm
|
LDPE
|
0.157 in
4.0 mm
|
|
|
| £ 0.6371 - £ 0.774 | 200 In stock |
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
Black
|
2.953 in
75.0 mm
|
LDPE
|
0.079 in
2.0 mm
|
|
||
| £ 0.3261 - £ 0.4257 | 100 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
White
|
2.362 in
60.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
|
||
| £ 0.1198 - £ 0.1821 | 500 In stock |
0.626 in
15.9 mm
|
0.039 in
1.0 mm
|
Grey
|
1.374 in
34.9 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
|
||
| £ 0.3233 - £ 0.4799 | 900 In stock |
1.252 in
31.8 mm
|
0.039 in
1.0 mm
|
Grey
|
2 in
50.8 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
|
||
| £ 0.5726 - £ 0.7122 | Request the lead time here |
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
Black
|
3.15 in
80.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1541 - £ 0.161 | 2142 In stock |
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
White
|
0.787 in
20.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue