Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 0.0667 - £ 0.0988 78200 In stock
10.0 mm
0.8 mm
Black
20.0 mm
LDPE
2.0 mm
£ 0.1121 - £ 0.1597 1900 In stock
20.0 mm
1.0 mm
Black
30.0 mm
LDPE
3.0 mm
£ 0.2078 - £ 0.276 7400 In stock
30.0 mm
1.0 mm
Black
40.0 mm
LDPE
3.0 mm
£ 0.3096 - £ 0.3741 14300 In stock
30.0 mm
1.0 mm
Black
50.0 mm
LDPE
3.0 mm
£ 0.9288 - £ 0.9727 1726 In stock
50.0 mm
2.0 mm
Black
80.0 mm
LDPE
4.0 mm
£ 0.9288 - £ 0.9727 2925 In stock
50.0 mm
2.0 mm
Black
80.0 mm
LDPE - PIR
4.0 mm
1
£ 0.1016 - £ 0.1429 500 In stock
15.0 mm
1.0 mm
Black
30.0 mm
LDPE
3.0 mm
£ 0.4403 - £ 0.5754 4750 In stock
40.0 mm
2.0 mm
Black
60.0 mm
LDPE
4.0 mm
£ 0.1499 - £ 0.1795 500 In stock
19.1 mm
1.0 mm
White
38.1 mm
LDPE - PIR
3.0 mm
1
£ 0.1899 - £ 0.236 8900 In stock
20.0 mm
1.0 mm
Grey
40.0 mm
LDPE - PIR
3.0 mm
1
£ 0.3096 - £ 0.3741 3400 In stock
30.0 mm
1.0 mm
White
50.0 mm
LDPE - PIR
3.0 mm
1
£ 0.3646 - £ 0.7658 Request the lead time here
25.4 mm
1.0 mm
Grey
50.8 mm
LDPE - PIR
3.0 mm
£ 0.1121 - £ 0.1917 1000 In stock
20.0 mm
1.0 mm
Grey
30.0 mm
LDPE - PIR
3.0 mm
1
£ 0.1248 - £ 0.1514 2250 In stock
15.9 mm
1.0 mm
Black
34.9 mm
PE
3.0 mm
1
£ 0.1899 - £ 0.1966 4100 In stock
20.0 mm
1.0 mm
White
40.0 mm
LDPE - PIR
3.0 mm
1
£ 0.7555 - £ 1.0088 1875 In stock
40.0 mm
2.0 mm
Grey
80.0 mm
LDPE - PIR
4.0 mm
1
£ 0.4555 - £ 0.9108 2000 In stock
25.4 mm
1.0 mm
Black
63.5 mm
LDPE - PIR
2.0 mm
1
10078549 £ 0.4169 - £ 0.4438 Request the lead time here
30.0 mm
2.0 mm
White
60.0 mm
LDPE - PIR
4.0 mm
£ 0.1573 - £ 0.2354 Request the lead time here
19.1 mm
1.0 mm
Grey
38.1 mm
LDPE - PIR
2.0 mm
1
£ 0.4403 - £ 0.6889 700 In stock
40.0 mm
2.0 mm
Grey
60.0 mm
LDPE - PIR
4.0 mm
  • of 18
Rectangular Tube Insert 20.0 mm 10.0 mm 2.0 mm 0.8 mm Black LDPE

10078228

Price Range
£ 0.0988 - £ 0.0667

Stock Levels
78200 In stock
Attributes
  • A
    20.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 30.0 mm 20.0 mm 3.0 mm 1.0 mm Black LDPE

10078266

Price Range
£ 0.1597 - £ 0.1121

Stock Levels
1900 In stock
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 30.0 mm 3.0 mm 1.0 mm Black LDPE

10078303

Price Range
£ 0.276 - £ 0.2078

Stock Levels
7400 In stock
Attributes
  • A
    40.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 3.0 mm 1.0 mm Black LDPE

10078341

Price Range
£ 0.3741 - £ 0.3096

Stock Levels
14300 In stock
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm 4.0 mm 2.0 mm Black LDPE

10078396

Price Range
£ 0.9727 - £ 0.9288

Stock Levels
1726 In stock
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm 4.0 mm 2.0 mm Black LDPE - PIR

10078211

Price Range
£ 0.9727 - £ 0.9288

Stock Levels
2925 In stock
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 3.0 mm 1.0 mm Black LDPE

10078259

Price Range
£ 0.1429 - £ 0.1016

Stock Levels
500 In stock
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 4.0 mm 2.0 mm Black LDPE

10078365

Price Range
£ 0.5754 - £ 0.4403

Stock Levels
4750 In stock
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 38.1 mm 19.1 mm 3.0 mm 1.0 mm White LDPE - PIR

10078419

Price Range
£ 0.1795 - £ 0.1499

Stock Levels
500 In stock
Attributes
  • A
    38.1 mm
  • B
    19.1 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10079041

Price Range
£ 0.236 - £ 0.1899

Stock Levels
8900 In stock
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078457

Price Range
£ 0.3741 - £ 0.3096

Stock Levels
3400 In stock
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078730

Price Range
£ 0.7658 - £ 0.3646

Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 20.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078808

Price Range
£ 0.1917 - £ 0.1121

Stock Levels
1000 In stock
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 34.9 mm 15.9 mm 1.0 mm 3.0 mm Black PE

10079324

Price Range
£ 0.1514 - £ 0.1248

Stock Levels
2250 In stock
Attributes
  • A
    34.9 mm
  • B
    15.9 mm
  • h1
    4.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078426

Price Range
£ 0.1966 - £ 0.1899

Stock Levels
4100 In stock
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10079089

Price Range
£ 1.0088 - £ 0.7555

Stock Levels
1875 In stock
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 63.5 mm 25.4 mm 2.0 mm 1.0 mm Black LDPE - PIR

10072738

Price Range
£ 0.9108 - £ 0.4555

Stock Levels
2000 In stock
Attributes
  • A
    63.5 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 4.0 mm 2.0 mm White LDPE - PIR

10078549

Price Range
£ 0.4438 - £ 0.4169

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 38.1 mm 19.1 mm 2.0 mm 1.0 mm Grey LDPE - PIR

10121542

Price Range
£ 0.2354 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • A
    38.1 mm
  • B
    19.1 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10078648

Price Range
£ 0.6889 - £ 0.4403

Stock Levels
700 In stock
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm