Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.
Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | T2 | Colour | A | Material | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.6825 - £ 1.4914 | 5555 In stock |
3.15 in
80.0 mm
|
0.039 in
1.0 mm
|
Black
|
3.15 in
80.0 mm
|
LDPE
|
0.079 in
2.0 mm
|
|
||
| £ 3.3577 - £ 7.0513 | 3270 In stock |
4.724 in
120.0 mm
|
0.079 in
2.0 mm
|
Black
|
4.724 in
120.0 mm
|
PE
|
0.157 in
4.0 mm
|
1
|
||
| £ 2.3119 - £ 2.4082 | 138 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
2.756 in
70.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.4223 - £ 0.4408 | 818 In stock |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
White
|
1.575 in
40.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.8793 - £ 0.8875 | 15270 In stock |
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
Black
|
3.15 in
80.0 mm
|
LDPE
|
0.138 in
3.5 mm
|
|
||
| £ 0.8504 - £ 1.7855 | 200 In stock |
3.543 in
90.0 mm
|
0.079 in
2.0 mm
|
Black
|
3.543 in
90.0 mm
|
LDPE
|
0.157 in
4.0 mm
|
|
||
| £ 0.5683 - £ 1.1946 | Request the lead time here |
2.756 in
70.0 mm
|
0.039 in
1.0 mm
|
Black
|
2.756 in
70.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 7.7889 - £ 24.6673 | 1428 In stock |
3.937 in
100.0 mm
|
0.118 in
3.0 mm
|
Black
|
5.906 in
150.0 mm
|
LDPE
|
0.315 in
8.0 mm
|
|
||
| £ 1.1986 - £ 2.5183 | 12810 In stock |
3.15 in
80.0 mm
|
0.118 in
3.0 mm
|
Black
|
3.937 in
100.0 mm
|
LDPE
|
0.217 in
5.5 mm
|
|
||
| £ 0.4705 - £ 0.4904 | 2098 In stock |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
White
|
1.575 in
40.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.0517 - £ 0.1086 | 3000 In stock |
1.181 in
30.0 mm
|
0.031 in
0.8 mm
|
Black
|
1.181 in
30.0 mm
|
LDPE
|
0.079 in
2.0 mm
|
|
||
| £ 3.8412 - £ 3.9262 | 300 In stock |
1.181 in
30.0 mm
|
0.059 in
1.5 mm
|
Black
|
4.724 in
120.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 1.956 - £ 2.0411 | 9 In stock |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
Black
|
3.15 in
80.0 mm
|
PE
|
0.098 in
2.5 mm
|
1
|
||
| £ 2.0091 - £ 2.0917 | 16806 In stock |
1.969 in
50.0 mm
|
0.059 in
1.5 mm
|
Black
|
2.362 in
60.0 mm
|
PE
|
0.138 in
3.5 mm
|
1
|
||
| £ 3.4018 - £ 3.4727 | Request the lead time here |
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
Black
|
3.15 in
80.0 mm
|
PE
|
0.138 in
3.5 mm
|
1
|
||
| £ 2.2253 - £ 2.3104 | 996 In stock |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
Black
|
2.756 in
70.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.4223 - £ 0.4408 | 900 In stock |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.575 in
40.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 1.871 - £ 1.956 | 341 In stock |
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
Grey
|
2.362 in
60.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 9.1849 - £ 9.3692 | 70 In stock |
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
Black
|
5.906 in
150.0 mm
|
PE
|
0.157 in
4.0 mm
|
1
|
||
| £ 3.633 - £ 3.7018 | 167 In stock |
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
Grey
|
3.543 in
90.0 mm
|
PE
|
0.177 in
4.5 mm
|
1