Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 0.6825 - £ 1.4914 5555 In stock
80.0 mm
1.0 mm
Black
80.0 mm
LDPE
2.0 mm
£ 3.3577 - £ 7.0513 3270 In stock
120.0 mm
2.0 mm
Black
120.0 mm
PE
4.0 mm
1
£ 2.3119 - £ 2.4082 138 In stock
20.0 mm
1.0 mm
Black
70.0 mm
PE
2.0 mm
1
£ 0.4223 - £ 0.4408 818 In stock
25.0 mm
1.0 mm
White
40.0 mm
PE
3.0 mm
1
£ 0.8793 - £ 0.8875 10770 In stock
60.0 mm
1.5 mm
Black
80.0 mm
LDPE
3.5 mm
£ 0.8504 - £ 1.7855 200 In stock
90.0 mm
2.0 mm
Black
90.0 mm
LDPE
4.0 mm
£ 0.5683 - £ 1.1946 Request the lead time here
70.0 mm
1.0 mm
Black
70.0 mm
PE
2.0 mm
1
£ 7.7889 - £ 24.6673 1428 In stock
100.0 mm
3.0 mm
Black
150.0 mm
LDPE
8.0 mm
£ 1.1986 - £ 2.5183 12810 In stock
80.0 mm
3.0 mm
Black
100.0 mm
LDPE
5.5 mm
£ 0.4705 - £ 0.4904 2098 In stock
30.0 mm
1.0 mm
White
40.0 mm
PE
3.0 mm
1
£ 0.0517 - £ 0.1086 3000 In stock
30.0 mm
0.8 mm
Black
30.0 mm
LDPE
2.0 mm
£ 3.8412 - £ 3.9262 300 In stock
30.0 mm
1.5 mm
Black
120.0 mm
PE
2.0 mm
1
£ 1.956 - £ 2.0411 9 In stock
30.0 mm
1.0 mm
Black
80.0 mm
PE
2.5 mm
1
£ 2.0091 - £ 2.0917 16806 In stock
50.0 mm
1.5 mm
Black
60.0 mm
PE
3.5 mm
1
£ 3.4018 - £ 3.4727 Request the lead time here
60.0 mm
1.5 mm
Black
80.0 mm
PE
3.5 mm
1
£ 2.2253 - £ 2.3104 996 In stock
25.0 mm
1.0 mm
Black
70.0 mm
PE
2.0 mm
1
£ 0.4223 - £ 0.4408 900 In stock
25.0 mm
1.0 mm
Grey
40.0 mm
PE
3.0 mm
1
£ 1.871 - £ 1.956 341 In stock
40.0 mm
1.0 mm
Grey
60.0 mm
PE
3.0 mm
1
£ 9.1849 - £ 9.3692 70 In stock
50.0 mm
2.0 mm
Black
150.0 mm
PE
4.0 mm
1
£ 3.633 - £ 3.7018 167 In stock
50.0 mm
2.0 mm
Grey
90.0 mm
PE
4.5 mm
1
  • of 18
Tube Insert 80.0 mm 80.0 mm 1.0 mm 2.0 mm Black LDPE

10287347

Price Range
£ 1.4914 - £ 0.6825

Stock Levels
5555 In stock
Attributes
  • A
    80.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 120.0 mm 80.0 mm 2.0 mm 4.0 mm Black PE

10287200

Price Range
£ 7.0513 - £ 3.3577

Stock Levels
3270 In stock
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 70.0 mm 20.0 mm 1.0 mm 2.0 mm Black PE

10182130

Price Range
£ 2.4082 - £ 2.3119

Stock Levels
138 In stock
Attributes
  • A
    70.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 25.0 mm 1.0 mm 3.0 mm White PE

10327098

Price Range
£ 0.4408 - £ 0.4223

Stock Levels
818 In stock
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Tube Insert 80.0 mm 60.0 mm 1.5 mm 3.5 mm Black LDPE

10287361

Price Range
£ 0.8875 - £ 0.8793

Stock Levels
10770 In stock
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Tube Insert 90.0 mm 90.0 mm 2.0 mm 4.0 mm Black LDPE

10287378

Price Range
£ 1.7855 - £ 0.8504

Stock Levels
200 In stock
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Tube Insert 70.0 mm 70.0 mm 1.0 mm 2.0 mm Black PE

10287316

Price Range
£ 1.1946 - £ 0.5683

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm 3.0 mm 8.0 mm Black LDPE

10287132

Price Range
£ 24.6673 - £ 7.7889

Stock Levels
1428 In stock
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h1
    7.0 mm
  • T1
    8.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 100.0 mm 80.0 mm 3.0 mm 5.5 mm Black LDPE

10287170

Price Range
£ 2.5183 - £ 1.1986

Stock Levels
12810 In stock
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h1
    6.0 mm
  • T1
    5.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 40.0 mm 30.0 mm 1.0 mm 3.0 mm White PE

10327128

Price Range
£ 0.4904 - £ 0.4705

Stock Levels
2098 In stock
Attributes
  • A
    40.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Tube Insert 30.0 mm 30.0 mm 0.8 mm 2.0 mm Black LDPE

10287248

Price Range
£ 0.1086 - £ 0.0517

Stock Levels
3000 In stock
Attributes
  • A
    30.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 120.0 mm 30.0 mm 1.5 mm 2.0 mm Black PE

10327265

Price Range
£ 3.9262 - £ 3.8412

Stock Levels
300 In stock
Attributes
  • A
    120.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 80.0 mm 30.0 mm 1.0 mm 2.5 mm Black PE

10327180

Price Range
£ 2.0411 - £ 1.956

Stock Levels
9 In stock
Attributes
  • A
    80.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 50.0 mm 1.5 mm 3.5 mm Black PE

10182123

Price Range
£ 2.0917 - £ 2.0091

Stock Levels
16806 In stock
Attributes
  • A
    60.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 80.0 mm 60.0 mm 1.5 mm 3.5 mm Black PE

10327197

Price Range
£ 3.4727 - £ 3.4018

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 70.0 mm 25.0 mm 1.0 mm 2.0 mm Black PE

10327166

Price Range
£ 2.3104 - £ 2.2253

Stock Levels
996 In stock
Attributes
  • A
    70.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 25.0 mm 1.0 mm 3.0 mm Grey PE

10327104

Price Range
£ 0.4408 - £ 0.4223

Stock Levels
900 In stock
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 1.0 mm 3.0 mm Grey PE

10327142

Price Range
£ 1.956 - £ 1.871

Stock Levels
341 In stock
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 150.0 mm 50.0 mm 2.0 mm 4.0 mm Black PE

10327302

Price Range
£ 9.3692 - £ 9.1849

Stock Levels
70 In stock
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 90.0 mm 50.0 mm 2.0 mm 4.5 mm Grey PE

10327203

Price Range
£ 3.7018 - £ 3.633

Stock Levels
167 In stock
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.5 mm
  • T2
    2.0 mm