Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.
Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | T2 | Colour | A | Material | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0667 - £ 0.0988 | 200 In stock |
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
Black
|
0.787 in
20.0 mm
|
LDPE
|
0.079 in
2.0 mm
|
|
||
| £ 0.07 - £ 0.1192 | 1700 In stock |
0.5 in
12.7 mm
|
0.031 in
0.8 mm
|
Black
|
1 in
25.4 mm
|
LDPE
|
0.079 in
2.0 mm
|
|
||
| £ 0.1527 - £ 0.1795 | Request the lead time here |
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
Black
|
1.5 in
38.1 mm
|
LDPE
|
0.118 in
3.0 mm
|
|
||
| £ 0.2656 - £ 0.2941 | 11800 In stock |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.969 in
50.0 mm
|
LDPE
|
0.118 in
3.0 mm
|
|
||
| £ 0.9288 - £ 0.9727 | 3425 In stock |
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
Black
|
3.15 in
80.0 mm
|
LDPE - PIR
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.1926 - £ 0.4128 | 74 In stock |
1.063 in
27.0 mm
|
0.047 in
1.2 mm
|
Black
|
1.575 in
40.0 mm
|
LDPE - PIR
|
0.067 in
1.7 mm
|
1
|
||
| £ 0.4555 - £ 0.9108 | 2000 In stock |
1 in
25.4 mm
|
0.039 in
1.0 mm
|
Black
|
2.5 in
63.5 mm
|
LDPE - PIR
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.3096 - £ 0.3741 | 2000 In stock |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.969 in
50.0 mm
|
LDPE
|
0.118 in
3.0 mm
|
|
||
| £ 0.9288 - £ 0.9727 | 1726 In stock |
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
Black
|
3.15 in
80.0 mm
|
LDPE
|
0.157 in
4.0 mm
|
|
||
| £ 0.2656 - £ 0.2941 | 155 In stock |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
White
|
1.969 in
50.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.4403 - £ 0.5754 | 6250 In stock |
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
Black
|
2.362 in
60.0 mm
|
LDPE
|
0.157 in
4.0 mm
|
|
||
| £ 0.1499 - £ 0.1795 | 500 In stock |
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
White
|
1.5 in
38.1 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.3096 - £ 0.3741 | 3400 In stock |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
White
|
1.969 in
50.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| 10078563 | £ 0.0747 - £ 0.1349 | 1000 In stock |
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
Grey
|
0.984 in
25.0 mm
|
LDPE - PIR
|
0.079 in
2.0 mm
|
|
|
| £ 0.1016 - £ 0.1429 | 1100 In stock |
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.181 in
30.0 mm
|
LDPE
|
0.118 in
3.0 mm
|
|
||
| £ 0.1899 - £ 0.1966 | 117800 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.575 in
40.0 mm
|
LDPE
|
0.118 in
3.0 mm
|
|
||
| £ 0.3646 - £ 0.7658 | 1600 In stock |
1 in
25.4 mm
|
0.039 in
1.0 mm
|
Black
|
2 in
50.8 mm
|
LDPE
|
0.118 in
3.0 mm
|
|
||
| £ 0.1121 - £ 0.1597 | 7700 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.181 in
30.0 mm
|
LDPE
|
0.118 in
3.0 mm
|
|
||
| £ 0.2078 - £ 0.276 | 9200 In stock |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.575 in
40.0 mm
|
LDPE
|
0.118 in
3.0 mm
|
|
||
| 10078372 | £ 0.7555 - £ 0.8385 | 21125 In stock |
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
Black
|
3.15 in
80.0 mm
|
LDPE
|
0.157 in
4.0 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue