Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 1.2572 - £ 2.3919 4400 In stock
100.0 mm
2.0 mm
Grey
100.0 mm
LDPE - PIR
3.0 mm
1
£ 6.0666 - £ 6.1941 Request the lead time here
80 mm
1.5 mm
Black
120.0 mm
PE
2.0 mm
1
£ 0.4555 - £ 0.9108 2000 In stock
25.4 mm
1.0 mm
Black
63.5 mm
LDPE - PIR
2.0 mm
1
£ 0.9288 - £ 0.9727 3200 In stock
50.0 mm
2.0 mm
Black
80.0 mm
LDPE - PIR
4.0 mm
1
£ 0.1926 - £ 0.4128 74 In stock
27.0 mm
1.2 mm
Black
40.0 mm
LDPE - PIR
1.7 mm
1
£ 0.1121 - £ 0.1597 700 In stock
20.0 mm
1.0 mm
Black
30.0 mm
LDPE
3.0 mm
£ 0.0667 - £ 0.0988 200 In stock
10.0 mm
0.8 mm
Black
20.0 mm
LDPE
2.0 mm
£ 0.3096 - £ 0.3741 2000 In stock
30.0 mm
1.0 mm
Black
50.0 mm
LDPE
3.0 mm
£ 0.9288 - £ 0.9727 1726 In stock
50.0 mm
2.0 mm
Black
80.0 mm
LDPE
4.0 mm
10078372 £ 0.7555 - £ 0.8385 21125 In stock
40.0 mm
2.0 mm
Black
80.0 mm
LDPE
4.0 mm
£ 0.2656 - £ 0.2941 155 In stock
25.0 mm
1.0 mm
White
50.0 mm
LDPE - PIR
3.0 mm
1
£ 0.3646 - £ 0.7658 1600 In stock
25.4 mm
1.0 mm
Black
50.8 mm
LDPE
3.0 mm
£ 0.1499 - £ 0.1795 500 In stock
19.1 mm
1.0 mm
White
38.1 mm
LDPE - PIR
3.0 mm
1
£ 0.07 - £ 0.1192 1700 In stock
12.7 mm
0.8 mm
Black
25.4 mm
LDPE
2.0 mm
£ 0.1527 - £ 0.1795 Request the lead time here
19.1 mm
1.0 mm
Black
38.1 mm
LDPE
3.0 mm
£ 0.2656 - £ 0.2941 11800 In stock
25.0 mm
1.0 mm
Black
50.0 mm
LDPE
3.0 mm
£ 0.2078 - £ 0.276 9200 In stock
30.0 mm
1.0 mm
Black
40.0 mm
LDPE
3.0 mm
£ 0.1899 - £ 0.1966 116800 In stock
20.0 mm
1.0 mm
Black
40.0 mm
LDPE
3.0 mm
£ 0.4403 - £ 0.5754 6250 In stock
40.0 mm
2.0 mm
Black
60.0 mm
LDPE
4.0 mm
£ 0.3096 - £ 0.3741 3400 In stock
30.0 mm
1.0 mm
White
50.0 mm
LDPE - PIR
3.0 mm
1
  • of 18
Rectangular Tube Insert 100.0 mm 100.0 mm 2.0 mm 3.0 mm Grey LDPE - PIR

10120668

Price Range
£ 2.3919 - £ 1.2572

Stock Levels
4400 In stock
Attributes
  • A
    100.0 mm
  • B
    100.0 mm
  • h1
    24.0 mm
  • T1
    3.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 2.0 mm 1.5 mm Black PE

10364215

Price Range
£ 6.1941 - £ 6.0666

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    80 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 63.5 mm 25.4 mm 2.0 mm 1.0 mm Black LDPE - PIR

10072738

Price Range
£ 0.9108 - £ 0.4555

Stock Levels
2000 In stock
Attributes
  • A
    63.5 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm 4.0 mm 2.0 mm Black LDPE - PIR

10078211

Price Range
£ 0.9727 - £ 0.9288

Stock Levels
3200 In stock
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 40.0 mm 27.0 mm 1.7 mm 1.2 mm Black LDPE - PIR

10069042

Price Range
£ 0.4128 - £ 0.1926

Stock Levels
74 In stock
Attributes
  • A
    40.0 mm
  • B
    27.0 mm
  • h1
    5.0 mm
  • T1
    1.7 mm
  • T2
    1.2 mm
Rectangular Tube Insert 30.0 mm 20.0 mm 3.0 mm 1.0 mm Black LDPE

10078266

Price Range
£ 0.1597 - £ 0.1121

Stock Levels
700 In stock
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 10.0 mm 2.0 mm 0.8 mm Black LDPE

10078228

Price Range
£ 0.0988 - £ 0.0667

Stock Levels
200 In stock
Attributes
  • A
    20.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 3.0 mm 1.0 mm Black LDPE

10078341

Price Range
£ 0.3741 - £ 0.3096

Stock Levels
2000 In stock
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm 4.0 mm 2.0 mm Black LDPE

10078396

Price Range
£ 0.9727 - £ 0.9288

Stock Levels
1726 In stock
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 4.0 mm 2.0 mm Black LDPE

10078372

Price Range
£ 0.8385 - £ 0.7555

Stock Levels
21125 In stock
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078433

Price Range
£ 0.2941 - £ 0.2656

Stock Levels
155 In stock
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 3.0 mm 1.0 mm Black LDPE

10078334

Price Range
£ 0.7658 - £ 0.3646

Stock Levels
1600 In stock
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 38.1 mm 19.1 mm 3.0 mm 1.0 mm White LDPE - PIR

10078419

Price Range
£ 0.1795 - £ 0.1499

Stock Levels
500 In stock
Attributes
  • A
    38.1 mm
  • B
    19.1 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.4 mm 12.7 mm 2.0 mm 0.8 mm Black LDPE

10078242

Price Range
£ 0.1192 - £ 0.07

Stock Levels
1700 In stock
Attributes
  • A
    25.4 mm
  • B
    12.7 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 38.1 mm 19.1 mm 3.0 mm 1.0 mm Black LDPE

10078280

Price Range
£ 0.1795 - £ 0.1527

Stock Levels
Request the lead time here
Attributes
  • A
    38.1 mm
  • B
    19.1 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 3.0 mm 1.0 mm Black LDPE

10078327

Price Range
£ 0.2941 - £ 0.2656

Stock Levels
11800 In stock
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 30.0 mm 3.0 mm 1.0 mm Black LDPE

10078303

Price Range
£ 0.276 - £ 0.2078

Stock Levels
9200 In stock
Attributes
  • A
    40.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 3.0 mm 1.0 mm Black LDPE

10078297

Price Range
£ 0.1966 - £ 0.1899

Stock Levels
116800 In stock
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 4.0 mm 2.0 mm Black LDPE

10078365

Price Range
£ 0.5754 - £ 0.4403

Stock Levels
6250 In stock
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078457

Price Range
£ 0.3741 - £ 0.3096

Stock Levels
3400 In stock
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm