Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 0.9288 - £ 0.9727 3425 In stock
50.0 mm
2.0 mm
Black
80.0 mm
LDPE - PIR
4.0 mm
1
£ 0.4555 - £ 0.9108 2000 In stock
25.4 mm
1.0 mm
Black
63.5 mm
LDPE - PIR
2.0 mm
1
£ 0.3096 - £ 0.3741 5900 In stock
30.0 mm
1.0 mm
Black
50.0 mm
LDPE
3.0 mm
£ 0.9288 - £ 0.9727 1726 In stock
50.0 mm
2.0 mm
Black
80.0 mm
LDPE
4.0 mm
£ 0.2656 - £ 0.2941 155 In stock
25.0 mm
1.0 mm
White
50.0 mm
LDPE - PIR
3.0 mm
1
£ 0.2078 - £ 0.276 8200 In stock
30.0 mm
1.0 mm
Black
40.0 mm
LDPE
3.0 mm
£ 0.2656 - £ 0.2941 6800 In stock
25.0 mm
1.0 mm
Black
50.0 mm
LDPE
3.0 mm
£ 0.4403 - £ 0.5754 4800 In stock
40.0 mm
2.0 mm
Black
60.0 mm
LDPE
4.0 mm
£ 0.07 - £ 0.1192 300 In stock
12.7 mm
0.8 mm
Black
25.4 mm
LDPE
2.0 mm
£ 0.1527 - £ 0.1795 Request the lead time here
19.1 mm
1.0 mm
Black
38.1 mm
LDPE
3.0 mm
£ 0.3096 - £ 0.3741 3400 In stock
30.0 mm
1.0 mm
White
50.0 mm
LDPE - PIR
3.0 mm
1
£ 0.1499 - £ 0.1795 500 In stock
19.1 mm
1.0 mm
White
38.1 mm
LDPE - PIR
3.0 mm
1
£ 0.4169 - £ 0.4438 Request the lead time here
30.0 mm
2.0 mm
White
60.0 mm
LDPE - PIR
4.0 mm
1
£ 0.1899 - £ 0.1966 4100 In stock
20.0 mm
1.0 mm
White
40.0 mm
LDPE - PIR
3.0 mm
1
£ 0.3233 - £ 0.3999 300 In stock
31.8 mm
1.0 mm
Black
50.8 mm
PE
3.0 mm
1
£ 0.7555 - £ 0.8385 Request the lead time here
40.0 mm
2.0 mm
White
80.0 mm
LDPE - PIR
4.0 mm
10079393 £ 0.6371 - £ 0.8256 49 In stock
38.1 mm
2.0 mm
Black
76.2 mm
PE
4.0 mm
1
£ 0.1248 - £ 0.1514 4750 In stock
15.9 mm
1.0 mm
Black
34.9 mm
LDPE
3.0 mm
£ 0.3261 - £ 0.4489 200 In stock
20.0 mm
1.0 mm
Black
60.0 mm
LDPE
3.0 mm
£ 0.6151 - £ 0.9624 225 In stock
50.8 mm
2.0 mm
Black
76.2 mm
PE
4.0 mm
1
  • of 18
Rectangular Tube Insert 80.0 mm 50.0 mm 4.0 mm 2.0 mm Black LDPE - PIR

10078211

Price Range
£ 0.9727 - £ 0.9288

Stock Levels
3425 In stock
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 63.5 mm 25.4 mm 2.0 mm 1.0 mm Black LDPE - PIR

10072738

Price Range
£ 0.9108 - £ 0.4555

Stock Levels
2000 In stock
Attributes
  • A
    63.5 mm
  • B
    25.4 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 3.0 mm 1.0 mm Black LDPE

10078341

Price Range
£ 0.3741 - £ 0.3096

Stock Levels
5900 In stock
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 50.0 mm 4.0 mm 2.0 mm Black LDPE

10078396

Price Range
£ 0.9727 - £ 0.9288

Stock Levels
1726 In stock
Attributes
  • A
    80.0 mm
  • B
    50.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078433

Price Range
£ 0.2941 - £ 0.2656

Stock Levels
155 In stock
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 30.0 mm 3.0 mm 1.0 mm Black LDPE

10078303

Price Range
£ 0.276 - £ 0.2078

Stock Levels
8200 In stock
Attributes
  • A
    40.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 3.0 mm 1.0 mm Black LDPE

10078327

Price Range
£ 0.2941 - £ 0.2656

Stock Levels
6800 In stock
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 4.0 mm 2.0 mm Black LDPE

10078365

Price Range
£ 0.5754 - £ 0.4403

Stock Levels
4800 In stock
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 25.4 mm 12.7 mm 2.0 mm 0.8 mm Black LDPE

10078242

Price Range
£ 0.1192 - £ 0.07

Stock Levels
300 In stock
Attributes
  • A
    25.4 mm
  • B
    12.7 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 38.1 mm 19.1 mm 3.0 mm 1.0 mm Black LDPE

10078280

Price Range
£ 0.1795 - £ 0.1527

Stock Levels
Request the lead time here
Attributes
  • A
    38.1 mm
  • B
    19.1 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078457

Price Range
£ 0.3741 - £ 0.3096

Stock Levels
3400 In stock
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 38.1 mm 19.1 mm 3.0 mm 1.0 mm White LDPE - PIR

10078419

Price Range
£ 0.1795 - £ 0.1499

Stock Levels
500 In stock
Attributes
  • A
    38.1 mm
  • B
    19.1 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 4.0 mm 2.0 mm White LDPE - PIR

10078464

Price Range
£ 0.4438 - £ 0.4169

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078426

Price Range
£ 0.1966 - £ 0.1899

Stock Levels
4100 In stock
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 31.8 mm 1.0 mm 3.0 mm Black PE

10079379

Price Range
£ 0.3999 - £ 0.3233

Stock Levels
300 In stock
Attributes
  • A
    50.8 mm
  • B
    31.8 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 4.0 mm 2.0 mm White LDPE - PIR

10078556

Price Range
£ 0.8385 - £ 0.7555

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 76.2 mm 38.1 mm 2.0 mm 4.0 mm Black PE

10079393

Price Range
£ 0.8256 - £ 0.6371

Stock Levels
49 In stock
Attributes
  • A
    76.2 mm
  • B
    38.1 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 34.9 mm 15.9 mm 1.0 mm 3.0 mm Black LDPE

10079652

Price Range
£ 0.1514 - £ 0.1248

Stock Levels
4750 In stock
Attributes
  • A
    34.9 mm
  • B
    15.9 mm
  • h1
    4.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE

10079706

Price Range
£ 0.4489 - £ 0.3261

Stock Levels
200 In stock
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 76.2 mm 50.8 mm 2.0 mm 4.0 mm Black PE

10079416

Price Range
£ 0.9624 - £ 0.6151

Stock Levels
225 In stock
Attributes
  • A
    76.2 mm
  • B
    50.8 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm