Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.
Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | T2 | Colour | A | Material | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1198 - £ 0.1821 | 500 In stock |
0.626 in
15.9 mm
|
0.039 in
1.0 mm
|
Grey
|
1.374 in
34.9 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
|
||
| £ 0.3233 - £ 0.4799 | 900 In stock |
1.252 in
31.8 mm
|
0.039 in
1.0 mm
|
Grey
|
2 in
50.8 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
|
||
| £ 0.4403 - £ 0.5754 | 1000 In stock |
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
Black
|
2.362 in
60.0 mm
|
LDPE
|
0.157 in
4.0 mm
|
|
||
| £ 0.1573 - £ 0.2354 | Request the lead time here |
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
Grey
|
1.5 in
38.1 mm
|
LDPE - PIR
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1257 - £ 0.2639 | 9800 In stock |
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
Black
|
1.378 in
35.0 mm
|
LDPE - PIR
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.1198 - £ 0.1821 | 250 In stock |
0.626 in
15.9 mm
|
0.039 in
1.0 mm
|
Grey
|
1.374 in
34.9 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.7465 - £ 3.1292 | Request the lead time here |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
2.756 in
70.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.4555 - £ 0.6373 | Request the lead time here |
1 in
25.4 mm
|
0.039 in
1.0 mm
|
Black
|
2.5 in
63.5 mm
|
LDPE - PIR
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.153 - £ 0.3215 | 1000 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.575 in
40.0 mm
|
PE
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.6151 - £ 1.1533 | Request the lead time here |
2 in
50.8 mm
|
0.079 in
2.0 mm
|
Grey
|
3 in
76.2 mm
|
LDPE - PIR
|
0.157 in
4.0 mm
|
1
|
||
| £ 1.1516 - £ 3.0696 | Request the lead time here |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
Black
|
4.724 in
120.0 mm
|
PE
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.4321 - £ 1.0579 | 650 In stock |
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
Grey
|
2.362 in
60.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
|
||
| £ 0.114 - £ 0.1553 | Request the lead time here |
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.181 in
30.0 mm
|
PE
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.4507 - £ 0.9461 | Request the lead time here |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
Black
|
3.15 in
80.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.2154 - £ 0.5156 | Request the lead time here |
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
Silver
|
1.575 in
40.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.311 - £ 0.4283 | Request the lead time here |
1 in
25.4 mm
|
0.039 in
1.0 mm
|
Green
|
2 in
50.8 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.1857 - £ 0.194 | Request the lead time here |
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
Grey
|
0.984 in
25.0 mm
|
PE
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.6371 - £ 0.8256 | Request the lead time here |
1.5 in
38.1 mm
|
0.079 in
2.0 mm
|
Black
|
3 in
76.2 mm
|
LDPE
|
0.157 in
4.0 mm
|
|
||
| £ 0.1198 - £ 0.1514 | 4750 In stock |
0.626 in
15.9 mm
|
0.039 in
1.0 mm
|
White
|
1.374 in
34.9 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.7555 - £ 0.9263 | Request the lead time here |
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
Black
|
3.15 in
80.0 mm
|
PE
|
0.118 in
3.0 mm
|
1