Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 1.2572 - £ 2.3919 4400 In stock
100.0 mm
2.0 mm
Grey
100.0 mm
LDPE - PIR
3.0 mm
1
£ 6.0666 - £ 6.1941 Request the lead time here
80 mm
1.5 mm
Black
120.0 mm
PE
2.0 mm
1
£ 0.3233 - £ 0.3371 5099 In stock
20.0 mm
1.0 mm
White
30.0 mm
PE
2.0 mm
1
10078099 £ 0.1527 - £ 0.1795 500 In stock
19.1 mm
1.0 mm
Black
38.1 mm
PE
3.0 mm
1
10078112 £ 0.1899 - £ 0.1966 4200 In stock
20.0 mm
1.0 mm
Black
40.0 mm
PE
3.0 mm
1
£ 0.216 - £ 0.2243 4229 In stock
10.0 mm
1.5 mm
Black
30.0 mm
PE
2.0 mm
1
£ 0.4431 - £ 0.461 1765 In stock
20.0 mm
1.5 mm
Black
45.0 mm
PE
2.0 mm
1
£ 0.3536 - £ 0.3688 1204 In stock
15.0 mm
1.0 mm
Black
40.0 mm
PE
3.0 mm
1
£ 0.3729 - £ 0.388 1835 In stock
25.0 mm
1.5 mm
Black
35.0 mm
PE
2.0 mm
1
£ 0.2807 - £ 0.2917 200 In stock
20.0 mm
1.5 mm
Black
40.0 mm
PE
2.0 mm
1
£ 0.3316 - £ 0.3454 2075 In stock
20.0 mm
1.5 mm
White
35.0 mm
PE
2.5 mm
1
£ 0.3536 - £ 0.3688 2000 In stock
15.0 mm
1.0 mm
Grey
40.0 mm
PE
3.0 mm
1
£ 0.6536 - £ 0.6811 1893 In stock
20.0 mm
1.0 mm
Black
50.0 mm
PE
3.0 mm
1
£ 0.8119 - £ 0.8463 264 In stock
30.0 mm
1.0 mm
White
50.0 mm
PE
3.0 mm
1
£ 0.7169 - £ 0.7472 394 In stock
34.0 mm
1.0 mm
Grey
50.0 mm
PE
3.5 mm
1
£ 1.0224 - £ 1.0651 1006 In stock
40.0 mm
1.0 mm
Black
50.0 mm
PE
3.0 mm
1
£ 0.3316 - £ 0.3454 1629 In stock
20.0 mm
1.5 mm
Grey
35.0 mm
PE
2.5 mm
1
£ 0.3866 - £ 0.4032 4398 In stock
20.0 mm
1.0 mm
Grey
30.0 mm
PE
2.0 mm
1
£ 0.1857 - £ 0.194 485 In stock
15.0 mm
1.0 mm
Black
25.0 mm
PE
2.5 mm
1
£ 1.4036 - £ 1.4587 705 In stock
20.0 mm
1.5 mm
White
60.0 mm
PE
2.0 mm
1
  • of 18
Rectangular Tube Insert 100.0 mm 100.0 mm 2.0 mm 3.0 mm Grey LDPE - PIR

10120668

Price Range
£ 2.3919 - £ 1.2572

Stock Levels
4400 In stock
Attributes
  • A
    100.0 mm
  • B
    100.0 mm
  • h1
    24.0 mm
  • T1
    3.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 2.0 mm 1.5 mm Black PE

10364215

Price Range
£ 6.1941 - £ 6.0666

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    80 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 30.0 mm 20.0 mm 1.0 mm 2.0 mm White PE

10181539

Price Range
£ 0.3371 - £ 0.3233

Stock Levels
5099 In stock
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 38.1 mm 19.1 mm 3.0 mm 1.0 mm Black PE

10078099

Price Range
£ 0.1795 - £ 0.1527

Stock Levels
500 In stock
Attributes
  • A
    38.1 mm
  • B
    19.1 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 3.0 mm 1.0 mm Black PE

10078112

Price Range
£ 0.1966 - £ 0.1899

Stock Levels
4200 In stock
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 10.0 mm 1.5 mm 2.0 mm Black PE

10181492

Price Range
£ 0.2243 - £ 0.216

Stock Levels
4229 In stock
Attributes
  • A
    30.0 mm
  • B
    10.0 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 45.0 mm 20.0 mm 1.5 mm 2.0 mm Black PE

10181768

Price Range
£ 0.461 - £ 0.4431

Stock Levels
1765 In stock
Attributes
  • A
    45.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 40.0 mm 15.0 mm 1.0 mm 3.0 mm Black PE

10181690

Price Range
£ 0.3688 - £ 0.3536

Stock Levels
1204 In stock
Attributes
  • A
    40.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 35.0 mm 25.0 mm 1.5 mm 2.0 mm Black PE

10181652

Price Range
£ 0.388 - £ 0.3729

Stock Levels
1835 In stock
Attributes
  • A
    35.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 1.5 mm 2.0 mm Black PE

10181720

Price Range
£ 0.2917 - £ 0.2807

Stock Levels
200 In stock
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 35.0 mm 20.0 mm 1.5 mm 2.5 mm White PE

10181614

Price Range
£ 0.3454 - £ 0.3316

Stock Levels
2075 In stock
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 40.0 mm 15.0 mm 1.0 mm 3.0 mm Grey PE

10181683

Price Range
£ 0.3688 - £ 0.3536

Stock Levels
2000 In stock
Attributes
  • A
    40.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 20.0 mm 1.0 mm 3.0 mm Black PE

10181850

Price Range
£ 0.6811 - £ 0.6536

Stock Levels
1893 In stock
Attributes
  • A
    50.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 1.0 mm 3.0 mm White PE

10181898

Price Range
£ 0.8463 - £ 0.8119

Stock Levels
264 In stock
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 34.0 mm 1.0 mm 3.5 mm Grey PE

10181928

Price Range
£ 0.7472 - £ 0.7169

Stock Levels
394 In stock
Attributes
  • A
    50.0 mm
  • B
    34.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 40.0 mm 1.0 mm 3.0 mm Black PE

10181966

Price Range
£ 1.0651 - £ 1.0224

Stock Levels
1006 In stock
Attributes
  • A
    50.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 35.0 mm 20.0 mm 1.5 mm 2.5 mm Grey PE

10181621

Price Range
£ 0.3454 - £ 0.3316

Stock Levels
1629 In stock
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 30.0 mm 20.0 mm 1.0 mm 2.0 mm Grey PE

10181546

Price Range
£ 0.4032 - £ 0.3866

Stock Levels
4398 In stock
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm Black PE

10181430

Price Range
£ 0.194 - £ 0.1857

Stock Levels
485 In stock
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 20.0 mm 1.5 mm 2.0 mm White PE

10182000

Price Range
£ 1.4587 - £ 1.4036

Stock Levels
705 In stock
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm