Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.
Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | T2 | Colour | A | Material | T1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.2572 - £ 2.3919 | 4400 In stock |
3.937 in
100.0 mm
|
0.079 in
2.0 mm
|
Grey
|
3.937 in
100.0 mm
|
LDPE - PIR
|
0.118 in
3.0 mm
|
1
|
||
| £ 6.0666 - £ 6.1941 | Request the lead time here |
3.15 in
80 mm
|
0.059 in
1.5 mm
|
Black
|
4.724 in
120.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.3233 - £ 0.3371 | 5099 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
White
|
1.181 in
30.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| 10078099 | £ 0.1527 - £ 0.1795 | 500 In stock |
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
Black
|
1.5 in
38.1 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
|
| 10078112 | £ 0.1899 - £ 0.1966 | 4200 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.575 in
40.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
|
| £ 0.216 - £ 0.2243 | 4229 In stock |
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
Black
|
1.181 in
30.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.4431 - £ 0.461 | 1765 In stock |
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
Black
|
1.772 in
45.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.3536 - £ 0.3688 | 1204 In stock |
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.575 in
40.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.3729 - £ 0.388 | 1835 In stock |
0.984 in
25.0 mm
|
0.059 in
1.5 mm
|
Black
|
1.378 in
35.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.2807 - £ 0.2917 | 200 In stock |
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
Black
|
1.575 in
40.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.3316 - £ 0.3454 | 2075 In stock |
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
White
|
1.378 in
35.0 mm
|
PE
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.3536 - £ 0.3688 | 2000 In stock |
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.575 in
40.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.6536 - £ 0.6811 | 1993 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.969 in
50.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.8119 - £ 0.8463 | 264 In stock |
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
White
|
1.969 in
50.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.7169 - £ 0.7472 | 394 In stock |
1.339 in
34.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.969 in
50.0 mm
|
PE
|
0.138 in
3.5 mm
|
1
|
||
| £ 1.0224 - £ 1.0651 | 1006 In stock |
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
Black
|
1.969 in
50.0 mm
|
PE
|
0.118 in
3.0 mm
|
1
|
||
| £ 0.3316 - £ 0.3454 | 1629 In stock |
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
Grey
|
1.378 in
35.0 mm
|
PE
|
0.098 in
2.5 mm
|
1
|
||
| £ 0.3866 - £ 0.4032 | 4398 In stock |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
Grey
|
1.181 in
30.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1857 - £ 0.194 | 485 In stock |
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
Black
|
0.984 in
25.0 mm
|
PE
|
0.098 in
2.5 mm
|
1
|
||
| £ 1.4036 - £ 1.4587 | 705 In stock |
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
White
|
2.362 in
60.0 mm
|
PE
|
0.079 in
2.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue