Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 0.114 - £ 0.1553 233 In stock
10.0 mm
1.0 mm
Black
30.0 mm
PE
1.5 mm
1
£ 0.2549 - £ 0.7648 1250 In stock
25.0 mm
1.0 mm
Black
45.0 mm
PE
3.0 mm
1
£ 0.4555 - £ 0.6373 700 In stock
25.4 mm
1.0 mm
Black
63.5 mm
LDPE - PIR
2.0 mm
1
£ 0.311 - £ 0.4283 Request the lead time here
25.4 mm
1.0 mm
Blue
50.8 mm
LDPE - PIR
3.0 mm
1
£ 0.1016 - £ 0.2136 195700 In stock
15.0 mm
1.0 mm
White
30.0 mm
LDPE - PIR
3.0 mm
1
£ 0.2268 - £ 0.4757 2300 In stock
25.0 mm
1.0 mm
Black
50.0 mm
PE
3.0 mm
1
£ 0.245 - £ 0.7457 Request the lead time here
30.0 mm
1.0 mm
Black
45.0 mm
PE
2.5 mm
1
£ 0.1198 - £ 0.1821 250 In stock
15.9 mm
1.0 mm
Grey
34.9 mm
LDPE - PIR
3.0 mm
1
£ 0.6151 - £ 1.1533 Request the lead time here
50.8 mm
2.0 mm
Grey
76.2 mm
LDPE - PIR
4.0 mm
1
£ 0.238 - £ 0.2477 Request the lead time here
12.0 mm
1.0 mm
White
20.0 mm
PE
1.5 mm
1
£ 0.2917 - £ 0.3027 Request the lead time here
15.0 mm
1.0 mm
Grey
20.0 mm
PE
1.5 mm
1
£ 0.3252 - £ 1.1183 536 In stock
20.0 mm
1.0 mm
Black
45.0 mm
PE
3.0 mm
1
£ 0.1857 - £ 0.194 2629 In stock
15.0 mm
1.0 mm
White
25.0 mm
PE
2.5 mm
1
10093061 £ 0.9234 - £ 1.9919 20 In stock
50.0 mm
2.0 mm
Black
100.0 mm
LDPE
4.0 mm
£ 0.6371 - £ 0.774 200 In stock
25.0 mm
1.5 mm
Black
75.0 mm
LDPE
2.0 mm
£ 0.3261 - £ 0.4257 100 In stock
20.0 mm
1.0 mm
White
60.0 mm
LDPE - PIR
3.0 mm
£ 0.1198 - £ 0.1821 500 In stock
15.9 mm
1.0 mm
Grey
34.9 mm
LDPE - PIR
3.0 mm
£ 0.3233 - £ 0.4799 900 In stock
31.8 mm
1.0 mm
Grey
50.8 mm
LDPE - PIR
3.0 mm
£ 0.5726 - £ 0.7122 Request the lead time here
40.0 mm
1.0 mm
Black
80.0 mm
PE
3.0 mm
1
£ 0.1541 - £ 0.161 2142 In stock
10.0 mm
1.0 mm
White
20.0 mm
PE
2.0 mm
1
  • of 18
Rectangular Tube Insert 30.0 mm 10.0 mm 1.0 mm 1.5 mm Black PE

10093177

Price Range
£ 0.1553 - £ 0.114

Stock Levels
233 In stock
Attributes
  • A
    30.0 mm
  • B
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 45.0 mm 25.0 mm 1.0 mm 3.0 mm Black PE

10246641

Price Range
£ 0.7648 - £ 0.2549

Stock Levels
1250 In stock
Attributes
  • A
    45.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 63.5 mm 25.4 mm 1.0 mm 2.0 mm Black LDPE - PIR

10093023

Price Range
£ 0.6373 - £ 0.4555

Stock Levels
700 In stock
Attributes
  • A
    63.5 mm
  • B
    25.4 mm
  • h1
    5.5 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 25.4 mm 1.0 mm 3.0 mm Blue LDPE - PIR

10081372

Price Range
£ 0.4283 - £ 0.311

Stock Levels
Request the lead time here
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    3.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078488

Price Range
£ 0.2136 - £ 0.1016

Stock Levels
195700 In stock
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm Black PE

10377079

Price Range
£ 0.4757 - £ 0.2268

Stock Levels
2300 In stock
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    6.5 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 45.0 mm 30.0 mm 1.0 mm 2.5 mm Black PE

10246658

Price Range
£ 0.7457 - £ 0.245

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 34.9 mm 15.9 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10080931

Price Range
£ 0.1821 - £ 0.1198

Stock Levels
250 In stock
Attributes
  • A
    34.9 mm
  • B
    15.9 mm
  • h1
    4.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 76.2 mm 50.8 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10080979

Price Range
£ 1.1533 - £ 0.6151

Stock Levels
Request the lead time here
Attributes
  • A
    76.2 mm
  • B
    50.8 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 20.0 mm 12.0 mm 1.0 mm 1.5 mm White PE

10181300

Price Range
£ 0.2477 - £ 0.238

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    12.0 mm
  • h1
    2.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 1.5 mm Grey PE

10181348

Price Range
£ 0.3027 - £ 0.2917

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 45.0 mm 20.0 mm 1.0 mm 3.0 mm Black PE

10246634

Price Range
£ 1.1183 - £ 0.3252

Stock Levels
536 In stock
Attributes
  • A
    45.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm White PE

10181416

Price Range
£ 0.194 - £ 0.1857

Stock Levels
2629 In stock
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 100.0 mm 50.0 mm 2.0 mm 4.0 mm Black LDPE

10093061

Price Range
£ 1.9919 - £ 0.9234

Stock Levels
20 In stock
Attributes
  • A
    100.0 mm
  • B
    50.0 mm
  • h1
    8.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 75.0 mm 25.0 mm 1.5 mm 2.0 mm Black LDPE

10093276

Price Range
£ 0.774 - £ 0.6371

Stock Levels
200 In stock
Attributes
  • A
    75.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 60.0 mm 20.0 mm 1.0 mm 3.0 mm White LDPE - PIR

10080245

Price Range
£ 0.4257 - £ 0.3261

Stock Levels
100 In stock
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 34.9 mm 15.9 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10080627

Price Range
£ 0.1821 - £ 0.1198

Stock Levels
500 In stock
Attributes
  • A
    34.9 mm
  • B
    15.9 mm
  • h1
    4.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.8 mm 31.8 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10080672

Price Range
£ 0.4799 - £ 0.3233

Stock Levels
900 In stock
Attributes
  • A
    50.8 mm
  • B
    31.8 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm Black PE

10377130

Price Range
£ 0.7122 - £ 0.5726

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 10.0 mm 1.0 mm 2.0 mm White PE

10181270

Price Range
£ 0.161 - £ 0.1541

Stock Levels
2142 In stock
Attributes
  • A
    20.0 mm
  • B
    10.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm