10078693
111428
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.2157 |
| 1000 + | £ 0.1527 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 1.5 in |
|---|---|
| A | 38.1 mm |
| B | 19.1 mm |
| B | 0.752 in |
| h1 | 0.197 in |
| h1 | 5.0 mm |
| T1 | 0.118 in |
| T1 | 3.0 mm |
| T2 | 1.0 mm |
| T2 | 0.039 in |
| Full Material | Polyethylene |
| Colour | Grey |
| Finish | Eroded |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue