Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
217 results
Product SKUs information
Essentra Part Number Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.63 - £ 0.70 Request the lead time here
100.0 mm
24.0 mm
White
120.0 mm
6.0 mm
6.0 mm
3.5 mm
£ 0.0224 - £ 0.0249 Request the lead time here
10.0 mm
11.0 mm
White
20.0 mm
3.0 mm
2.0 mm
0.8 mm
£ 0.54 - £ 0.60 Request the lead time here
80.0 mm
24.5 mm
White
140.0 mm
5.0 mm
4.5 mm
2.0 mm
£ 0.5215 - £ 0.5794 Request the lead time here
80.0 mm
19.0 mm
White
100.0 mm
6.5 mm
5.5 mm
3.0 mm
£ 0.2154 - £ 0.2393 Request the lead time here
25.0 mm
15.0 mm
Grey
100.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.0987 - £ 0.1096 Request the lead time here
25.0 mm
11.5 mm
Grey
35.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0428 - £ 0.0476 Request the lead time here
15.0 mm
12.0 mm
Grey
40.0 mm
5.0 mm
2.0 mm
1.0 mm
£ 0.0494 - £ 0.0548 Request the lead time here
25.0 mm
11.5 mm
Grey
40.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0553 - £ 0.0614 Request the lead time here
25.0 mm
12.0 mm
White
45.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0402 - £ 0.0447 Request the lead time here
20.0 mm
11.5 mm
White
30.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0313 - £ 0.0348 Request the lead time here
25.0 mm
13.5 mm
Grey
30.0 mm
3.5 mm
1.5 mm
1.5 mm
£ 0.0987 - £ 0.1096 Request the lead time here
25.0 mm
11.5 mm
White
35.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0404 - £ 0.0449 Request the lead time here
20.0 mm
11.5 mm
Grey
25.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0402 - £ 0.0447 Request the lead time here
20.0 mm
11.5 mm
Grey
30.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0338 - £ 0.0376 Request the lead time here
20.0 mm
11.5 mm
White
35.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.5287 - £ 0.5874 Request the lead time here
40.0 mm
21.5 mm
Grey
150.0 mm
6.0 mm
4.5 mm
2.0 mm
£ 1.0357 - £ 1.1508 Request the lead time here
80.0 mm
24.5 mm
Grey
160.0 mm
6.0 mm
5.5 mm
3.0 mm
£ 0.81 - £ 0.90 Request the lead time here
100.0 mm
27.0 mm
Grey
150.0 mm
7.0 mm
5.0 mm
1.5 mm
£ 0.405 - £ 0.45 Request the lead time here
30.0 mm
21.5 mm
Grey
150.0 mm
6.0 mm
3.0 mm
1.5 mm
£ 0.0234 - £ 0.026 Request the lead time here
15.0 mm
11.5 mm
White
20.0 mm
5.0 mm
2.0 mm
1.0 mm
  • of 11
Rectangular Tube Insert 120.0 mm 100.0 mm White LDPE

20768393

Price Range
£ 0.70 - £ 0.63

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    100.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
Rectangular Tube Insert 20.0 mm 10.0 mm White LDPE - PIR

20768973

Price Range
£ 0.0249 - £ 0.0224

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    10.0 mm
  • h
    11.0 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    0.8 mm
Rectangular Tube Insert 140.0 mm 80.0 mm White LDPE

20768737

Price Range
£ 0.60 - £ 0.54

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 100.0 mm 80.0 mm White LDPE

20766948

Price Range
£ 0.5794 - £ 0.5215

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h
    19.0 mm
  • h1
    6.5 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 100.0 mm 25.0 mm Grey LDPE

20768058

Price Range
£ 0.2393 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    25.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 35.0 mm 25.0 mm Grey LDPE - PIR

20769383

Price Range
£ 0.1096 - £ 0.0987

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 40.0 mm 15.0 mm Grey LDPE - PIR

20769451

Price Range
£ 0.0476 - £ 0.0428

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    15.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 40.0 mm 25.0 mm Grey LDPE - PIR

20769642

Price Range
£ 0.0548 - £ 0.0494

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 45.0 mm 25.0 mm White LDPE - PIR

20769802

Price Range
£ 0.0614 - £ 0.0553

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    25.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 20.0 mm White LDPE - PIR

20769291

Price Range
£ 0.0447 - £ 0.0402

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 25.0 mm Grey LDPE - PIR

20769307

Price Range
£ 0.0348 - £ 0.0313

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    25.0 mm
  • h
    13.5 mm
  • h1
    3.5 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 35.0 mm 25.0 mm White LDPE - PIR

20769390

Price Range
£ 0.1096 - £ 0.0987

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 25.0 mm 20.0 mm Grey LDPE - PIR

20769055

Price Range
£ 0.0449 - £ 0.0404

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 20.0 mm Grey LDPE - PIR

20769284

Price Range
£ 0.0447 - £ 0.0402

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 35.0 mm 20.0 mm White LDPE - PIR

20769345

Price Range
£ 0.0376 - £ 0.0338

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 150.0 mm 40.0 mm Grey LDPE

20768829

Price Range
£ 0.5874 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    40.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 160.0 mm 80.0 mm Grey LDPE

20768911

Price Range
£ 1.1508 - £ 1.0357

Stock Levels
Request the lead time here
Attributes
  • A
    160.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm Grey LDPE

20768751

Price Range
£ 0.90 - £ 0.81

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h
    27.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 150.0 mm 30.0 mm Grey LDPE

20768805

Price Range
£ 0.45 - £ 0.405

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    30.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 20.0 mm 15.0 mm White LDPE - PIR

20768997

Price Range
£ 0.026 - £ 0.0234

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm