Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | h | Colour | A | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0395 - £ 0.0615 | Request the lead time here |
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
Black
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1546 - £ 0.2405 | 640 In stock |
1.575 in
40.0 mm
|
0.709 in
18.0 mm
|
Black
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1291 - £ 0.2009 | Request the lead time here |
1.181 in
30.0 mm
|
0.571 in
14.5 mm
|
Black
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1836 - £ 0.2856 | Request the lead time here |
1.575 in
40.0 mm
|
0.965 in
24.5 mm
|
Black
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0296 - £ 0.046 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Black
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0827 - £ 0.1286 | Request the lead time here |
0.591 in
15.0 mm
|
0.571 in
14.5 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.091 - £ 0.1416 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Black
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1086 - £ 0.169 | Request the lead time here |
1.575 in
40.0 mm
|
0.551 in
14.0 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.8262 - £ 1.2852 | 378 In stock |
3.937 in
100.0 mm
|
1.063 in
27.0 mm
|
Black
|
5.906 in
150.0 mm
|
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.4131 - £ 0.6426 | 10 In stock |
3.15 in
80.0 mm
|
0.984 in
25.0 mm
|
Black
|
4.724 in
120.0 mm
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.2783 - £ 0.4329 | 110 In stock |
2.362 in
60.0 mm
|
0.965 in
24.5 mm
|
Black
|
4.724 in
120.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.5393 - £ 0.8389 | Request the lead time here |
1.575 in
40.0 mm
|
0.846 in
21.5 mm
|
Black
|
5.906 in
150.0 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3808 - £ 0.5923 | 90 In stock |
3.15 in
80.0 mm
|
0.945 in
24.0 mm
|
Black
|
4.724 in
120.0 mm
|
0.197 in
5.0 mm
|
0.217 in
5.5 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0238 - £ 0.0371 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Black
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0542 - £ 0.0843 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0989 - £ 0.1538 | Request the lead time here |
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
Black
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1105 - £ 0.1719 | Request the lead time here |
1.299 in
33.0 mm
|
0.571 in
14.5 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.3565 - £ 0.5546 | Request the lead time here |
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
Black
|
3.543 in
90.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0958 - £ 0.1491 | 210 In stock |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0341 - £ 0.0531 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue