Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
218 results
Product SKUs information
Item Code Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.3565 - £ 0.5546 Request the lead time here
40.0 mm
15.0 mm
Black
90.0 mm
5.0 mm
4.0 mm
2.0 mm
£ 0.2197 - £ 0.3418 Request the lead time here
25.0 mm
15.0 mm
Black
100.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.6272 - £ 0.9756 Request the lead time here
80.0 mm
19.0 mm
Black
100.0 mm
6.5 mm
5.5 mm
3.0 mm
£ 0.3623 - £ 0.5636 Request the lead time here
50.0 mm
22.0 mm
Black
90.0 mm
6.0 mm
4.5 mm
2.0 mm
£ 0.4026 - £ 0.6263 45 In stock
50.0 mm
24.0 mm
Black
100.0 mm
6.0 mm
4.5 mm
1.5 mm
£ 0.5393 - £ 0.8389 Request the lead time here
40.0 mm
21.5 mm
Black
150.0 mm
6.0 mm
4.5 mm
2.0 mm
£ 0.6655 - £ 1.0353 Request the lead time here
50.0 mm
28.0 mm
Black
150.0 mm
6.0 mm
4.0 mm
2.0 mm
£ 0.1973 - £ 0.3069 Request the lead time here
60.0 mm
24.5 mm
Black
80.0 mm
5.0 mm
5.5 mm
3.5 mm
£ 0.3417 - £ 0.5315 Request the lead time here
40.0 mm
14.5 mm
Black
100.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.1535 - £ 0.2389 Request the lead time here
25.0 mm
18.0 mm
Black
85.0 mm
5.0 mm
5.5 mm
3.5 mm
£ 0.2653 - £ 0.4127 Request the lead time here
30.0 mm
15.0 mm
Black
100.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.1741 - £ 0.2709 Request the lead time here
20.0 mm
15.0 mm
Black
100.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.2638 - £ 0.4104 Request the lead time here
50.0 mm
21.5 mm
Black
120.0 mm
6.0 mm
5.5 mm
3.0 mm
£ 0.1793 - £ 0.279 Request the lead time here
60.0 mm
24.5 mm
Black
80.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.3588 - £ 0.5581 Request the lead time here
45.0 mm
15.0 mm
Black
90.0 mm
5.0 mm
4.0 mm
2.0 mm
£ 0.3985 - £ 0.62 Request the lead time here
70.0 mm
22.0 mm
Black
90.0 mm
6.0 mm
5.5 mm
3.0 mm
£ 0.3417 - £ 0.5315 Request the lead time here
60.0 mm
24.0 mm
Black
100.0 mm
6.0 mm
4.5 mm
1.5 mm
£ 0.0827 - £ 0.1286 Request the lead time here
15.0 mm
14.5 mm
Black
60.0 mm
5.0 mm
2.0 mm
1.0 mm
£ 0.1148 - £ 0.1786 Request the lead time here
35.0 mm
15.0 mm
Black
60.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.116 - £ 0.1805 Request the lead time here
30.0 mm
18.0 mm
Black
70.0 mm
5.0 mm
3.0 mm
1.0 mm
  • of 11
Rectangular Tube Insert 90.0 mm 40.0 mm 2.0 mm 4.0 mm Black LDPE

20591151

Price Range
£ 0.5546 - £ 0.3565

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    40.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 100.0 mm 25.0 mm Black LDPE

20591205

Price Range
£ 0.3418 - £ 0.2197

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    25.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591250

Price Range
£ 0.9756 - £ 0.6272

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h
    19.0 mm
  • h1
    6.5 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 90.0 mm 50.0 mm 2.0 mm 4.5 mm Black LDPE

20591175

Price Range
£ 0.5636 - £ 0.3623

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 100.0 mm 50.0 mm Black LDPE

20591236

Price Range
£ 0.6263 - £ 0.4026

Stock Levels
45 In stock
Attributes
  • A
    100.0 mm
  • B
    50.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591366

Price Range
£ 0.8389 - £ 0.5393

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    40.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert Black LDPE

20591373

Price Range
£ 1.0353 - £ 0.6655

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h
    28.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm 3.5 mm 5.5 mm Black LDPE

20591120

Price Range
£ 0.3069 - £ 0.1973

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.5 mm
Rectangular Tube Insert 100.0 mm 40.0 mm Black LDPE

20591229

Price Range
£ 0.5315 - £ 0.3417

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 85.0 mm 25.0 mm 3.5 mm 5.5 mm Black LDPE

20591137

Price Range
£ 0.2389 - £ 0.1535

Stock Levels
Request the lead time here
Attributes
  • A
    85.0 mm
  • B
    25.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.5 mm
Rectangular Tube Insert 100.0 mm 30.0 mm Black LDPE

20591212

Price Range
£ 0.4127 - £ 0.2653

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 20.0 mm Black LDPE

20591199

Price Range
£ 0.2709 - £ 0.1741

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    20.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591298

Price Range
£ 0.4104 - £ 0.2638

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    50.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm 1.5 mm 3.5 mm Black LDPE

20591113

Price Range
£ 0.279 - £ 0.1793

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 90.0 mm 45.0 mm 2.0 mm 4.0 mm Black LDPE

20591168

Price Range
£ 0.5581 - £ 0.3588

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    45.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 90.0 mm 70.0 mm 3.0 mm 5.5 mm Black LDPE

20591182

Price Range
£ 0.62 - £ 0.3985

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    70.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert Black LDPE

20591243

Price Range
£ 0.5315 - £ 0.3417

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    60.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 60.0 mm 15.0 mm 1.0 mm 2.0 mm Black LDPE

20590932

Price Range
£ 0.1286 - £ 0.0827

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    15.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 35.0 mm 1.5 mm 3.5 mm Black LDPE

20590994

Price Range
£ 0.1786 - £ 0.1148

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    35.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 70.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE

20591038

Price Range
£ 0.1805 - £ 0.116

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    30.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm