Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | h | Colour | A | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0229 - £ 0.0356 | 10000 In stock |
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
Black
|
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0296 - £ 0.046 | 6400 In stock |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Black
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0238 - £ 0.0371 | 7000 In stock |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Black
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0373 - £ 0.0581 | 6000 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0299 - £ 0.0465 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Black
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0342 - £ 0.0532 | 7000 In stock |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
Black
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0371 - £ 0.0578 | 2250 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.091 - £ 0.1416 | 700 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Black
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0542 - £ 0.0843 | 3500 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0769 - £ 0.1197 | 1250 In stock |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
Black
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0341 - £ 0.0531 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1102 - £ 0.1714 | 420 In stock |
1.575 in
40.0 mm
|
0.492 in
12.5 mm
|
Black
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0868 - £ 0.1351 | 800 In stock |
0.787 in
20.0 mm
|
0.571 in
14.5 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0958 - £ 0.1491 | 70 In stock |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0472 - £ 0.0735 | 2850 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Black
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0384 - £ 0.0598 | 5600 In stock |
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
Black
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.076 - £ 0.1183 | 100 In stock |
0.984 in
25.0 mm
|
0.571 in
14.5 mm
|
Black
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.116 - £ 0.1805 | 880 In stock |
1.181 in
30.0 mm
|
0.709 in
18.0 mm
|
Black
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1291 - £ 0.2009 | 500 In stock |
1.181 in
30.0 mm
|
0.571 in
14.5 mm
|
Black
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0827 - £ 0.1286 | 2850 In stock |
0.591 in
15.0 mm
|
0.571 in
14.5 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm