Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
217 results
Product SKUs information
Essentra Part Number Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.0229 - £ 0.0356 10000 In stock
10.0 mm
11.0 mm
Black
20.0 mm
3.0 mm
2.0 mm
0.8 mm
£ 0.0296 - £ 0.046 6400 In stock
15.0 mm
11.5 mm
Black
25.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.0238 - £ 0.0371 7000 In stock
15.0 mm
11.5 mm
Black
20.0 mm
5.0 mm
2.0 mm
1.0 mm
£ 0.0373 - £ 0.0581 6000 In stock
20.0 mm
11.5 mm
Black
25.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0299 - £ 0.0465 Request the lead time here
15.0 mm
11.5 mm
Black
30.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.0342 - £ 0.0532 7000 In stock
10.0 mm
11.5 mm
Black
30.0 mm
3.0 mm
2.0 mm
1.0 mm
£ 0.0371 - £ 0.0578 2250 In stock
20.0 mm
11.5 mm
Black
30.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.091 - £ 0.1416 700 In stock
25.0 mm
11.5 mm
Black
35.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0542 - £ 0.0843 3500 In stock
20.0 mm
11.5 mm
Black
45.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0769 - £ 0.1197 1250 In stock
30.0 mm
12.0 mm
Black
45.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.0341 - £ 0.0531 Request the lead time here
20.0 mm
11.5 mm
Black
35.0 mm
5.0 mm
2.0 mm
1.0 mm
£ 0.1102 - £ 0.1714 420 In stock
40.0 mm
12.5 mm
Black
50.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.0868 - £ 0.1351 800 In stock
20.0 mm
14.5 mm
Black
60.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0958 - £ 0.1491 70 In stock
30.0 mm
15.0 mm
Black
60.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0472 - £ 0.0735 2850 In stock
25.0 mm
11.5 mm
Black
40.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0384 - £ 0.0598 5600 In stock
20.0 mm
12.0 mm
Black
40.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.076 - £ 0.1183 100 In stock
25.0 mm
14.5 mm
Black
50.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.116 - £ 0.1805 880 In stock
30.0 mm
18.0 mm
Black
70.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1291 - £ 0.2009 500 In stock
30.0 mm
14.5 mm
Black
80.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.0827 - £ 0.1286 2850 In stock
15.0 mm
14.5 mm
Black
60.0 mm
5.0 mm
2.0 mm
1.0 mm
  • of 11
Rectangular Tube Insert 20.0 mm 10.0 mm 0.8 mm 2.0 mm Black LDPE - PIR

20590703

Price Range
£ 0.0356 - £ 0.0229

Stock Levels
10000 In stock
Attributes
  • A
    20.0 mm
  • B
    10.0 mm
  • h
    11.0 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    0.8 mm
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20590727

Price Range
£ 0.046 - £ 0.0296

Stock Levels
6400 In stock
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590710

Price Range
£ 0.0371 - £ 0.0238

Stock Levels
7000 In stock
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 25.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590734

Price Range
£ 0.0581 - £ 0.0373

Stock Levels
6000 In stock
Attributes
  • A
    25.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20590758

Price Range
£ 0.0465 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 10.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590741

Price Range
£ 0.0532 - £ 0.0342

Stock Levels
7000 In stock
Attributes
  • A
    30.0 mm
  • B
    10.0 mm
  • h
    11.5 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590765

Price Range
£ 0.0578 - £ 0.0371

Stock Levels
2250 In stock
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 35.0 mm 25.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590796

Price Range
£ 0.1416 - £ 0.091

Stock Levels
700 In stock
Attributes
  • A
    35.0 mm
  • B
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 45.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590857

Price Range
£ 0.0843 - £ 0.0542

Stock Levels
3500 In stock
Attributes
  • A
    45.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 45.0 mm 30.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20590871

Price Range
£ 0.1197 - £ 0.0769

Stock Levels
1250 In stock
Attributes
  • A
    45.0 mm
  • B
    30.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 35.0 mm 20.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590789

Price Range
£ 0.0531 - £ 0.0341

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 50.0 mm 40.0 mm 1.5 mm 3.0 mm Black LDPE - PIR

20590925

Price Range
£ 0.1714 - £ 0.1102

Stock Levels
420 In stock
Attributes
  • A
    50.0 mm
  • B
    40.0 mm
  • h
    12.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 60.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590949

Price Range
£ 0.1351 - £ 0.0868

Stock Levels
800 In stock
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590963

Price Range
£ 0.1491 - £ 0.0958

Stock Levels
70 In stock
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 40.0 mm 25.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590833

Price Range
£ 0.0735 - £ 0.0472

Stock Levels
2850 In stock
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590826

Price Range
£ 0.0598 - £ 0.0384

Stock Levels
5600 In stock
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590901

Price Range
£ 0.1183 - £ 0.076

Stock Levels
100 In stock
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 70.0 mm 30.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20591038

Price Range
£ 0.1805 - £ 0.116

Stock Levels
880 In stock
Attributes
  • A
    70.0 mm
  • B
    30.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 30.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20591076

Price Range
£ 0.2009 - £ 0.1291

Stock Levels
500 In stock
Attributes
  • A
    80.0 mm
  • B
    30.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 15.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590932

Price Range
£ 0.1286 - £ 0.0827

Stock Levels
2850 In stock
Attributes
  • A
    60.0 mm
  • B
    15.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm