20771607
20771607
| Quantity | Unit price |
|---|---|
| 125 - 624 | £ 0.4341 |
| 625 + | £ 0.3907 |
| A | 3.543 in |
|---|---|
| A | 90.0 mm |
| B | 2.756 in |
| B | 70.0 mm |
| h | 0.866 in |
| h | 22.0 mm |
| h1 | 0.236 in |
| h1 | 6.0 mm |
| Minimum Wall Thickness | 0.118 in |
| Minimum Wall Thickness | 3.0 mm |
| Maximum Wall Thickness | 0.217 in |
| Maximum Wall Thickness | 5.5 mm |
| Material | LDPE - PIR |
| Colour | Grey |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue