| Quantity | Unit price |
|---|---|
| 3500 - 17499 | £ 0.0576 |
| 17500 + | £ 0.0519 |
| A | 50.0 mm |
|---|---|
| A | 1.969 in |
| B | 0.394 in |
| B | 10.0 mm |
| h | 0.472 in |
| h | 12.0 mm |
| h1 | 0.138 in |
| h1 | 3.5 mm |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Maximum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 2.0 mm |
| Material | LDPE |
| Colour | White |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue