20769840
20769840
| Quantity | Unit price |
|---|---|
| 1250 - 6249 | £ 0.0926 |
| 6250 + | £ 0.0833 |
| A | 1.772 in |
|---|---|
| A | 45.0 mm |
| B | 30.0 mm |
| B | 1.181 in |
| h | 12.0 mm |
| h | 0.472 in |
| h1 | 5.0 mm |
| h1 | 0.197 in |
| Minimum Wall Thickness | 0.039 in |
| Minimum Wall Thickness | 1.0 mm |
| Maximum Wall Thickness | 0.098 in |
| Maximum Wall Thickness | 2.5 mm |
| Material | LDPE - PIR |
| Colour | White |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue