| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.725 |
| 500 + | £ 0.6525 |
| A | 5.906 in |
|---|---|
| A | 150.0 mm |
| B | 1.969 in |
| B | 50.0 mm |
| h | 28.0 mm |
| h | 1.102 in |
| h1 | 6.0 mm |
| h1 | 0.236 in |
| Minimum Wall Thickness | 0.157 in |
| Minimum Wall Thickness | 4.0 mm |
| Maximum Wall Thickness | 0.236 in |
| Maximum Wall Thickness | 6.0 mm |
| Material | LDPE |
| Colour | Grey |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue