20768812
20768812
| Quantity | Unit price |
|---|---|
| 175 - 874 | £ 0.45 |
| 875 + | £ 0.405 |
| A | 150.0 mm |
|---|---|
| A | 5.906 in |
| B | 30.0 mm |
| B | 1.181 in |
| h | 0.846 in |
| h | 21.5 mm |
| h1 | 6.0 mm |
| h1 | 0.236 in |
| Minimum Wall Thickness | 1.5 mm |
| Minimum Wall Thickness | 0.059 in |
| Maximum Wall Thickness | 3.0 mm |
| Maximum Wall Thickness | 0.118 in |
| Material | LDPE |
| Colour | White |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue