Menu Search

Rectangular Tube Insert 90.0 mm 70.0 mm Black LDPE - PCR

Essentra Part Number:

20752774

Manufacturer Part Number:

20752774

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
125 - 624 £ 0.4126
625 + £ 0.3713
Standard pack: 125

Order in multiple of 125

Total price:

£ 51.58

125 x £ 0.4126

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us