| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.159 |
| 2500 + | £ 0.1431 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 3.346 in |
|---|---|
| A | 85.0 mm |
| B | 0.984 in |
| B | 25.0 mm |
| h | 5.0 mm |
| h | 0.197 in |
| H | 0.709 in |
| H | 18.0 mm |
| Minimum Wall Thickness | 3.5 mm |
| Minimum Wall Thickness | 0.138 in |
| Maximum Wall Thickness | 0.217 in |
| Maximum Wall Thickness | 5.5 mm |
| Colour | Black |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 98% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue