Menu Search

Rectangular Tube Insert 70.0 mm 20.0 mm Black LDPE - PCR

Essentra Part Number:

20752613

Manufacturer Part Number:

20752613

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 £ 0.1163
2500 + £ 0.1047
Standard pack: 500

Order in multiple of 500

Total price:

£ 58.15

500 x £ 0.1163

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 39235

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us