Menu Search

Rectangular Tube Insert 45.0 mm 20.0 mm Black LDPE - PCR

Essentra Part Number:

20752460

Manufacturer Part Number:

20752460

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
175 - 1749 £ 0.0801
1750 - 8749 £ 0.0572
8750 + £ 0.0515
Standard pack: 1750

Order in multiple of 175

Total price:

£ 14.02

175 x £ 0.0801

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 39235

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us