Menu Search

Rectangular Tube Insert 40.0 mm 30.0 mm Black LDPE - PCR

Essentra Part Number:

20752453

Manufacturer Part Number:

20752453

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0606
5000 + £ 0.0545
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 60.60

1000 x £ 0.0606

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 39235

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us