Quantity | Unit price |
---|---|
300 - 2999 | £ 0.0433 |
3000 - 14999 | £ 0.0309 |
15000 + | £ 0.0278 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
A | 1.181 in |
---|---|
A | 30.0 mm |
B | 0.591 in |
B | 15.0 mm |
h | 0.197 in |
h | 5.0 mm |
H | 0.453 in |
H | 11.5 mm |
Minimum Wall Thickness | 0.039 in |
Minimum Wall Thickness | 1.0 mm |
Maximum Wall Thickness | 0.098 in |
Maximum Wall Thickness | 2.5 mm |
Colour | Black |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue