Menu Search

Rectangular Tube Insert 30.0 mm 10.0 mm Black LDPE - PCR

Essentra Part Number:

20752361

Manufacturer Part Number:

20752361

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 6999 £ 0.0505
7000 - 34999 £ 0.0361
35000 + £ 0.0325
Standard pack: 7000

Order in multiple of 700

Total price:

£ 35.35

700 x £ 0.0505

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 39235

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us