Menu Search

Rectangular Tube Insert 20.0 mm 15.0 mm Black LDPE - PCR

Essentra Part Number:

20752330

Manufacturer Part Number:

20752330

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.0346
5000 - 24999 £ 0.0247
25000 + £ 0.0222
Standard pack: 5000

Order in multiple of 500

Total price:

£ 17.30

500 x £ 0.0346

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 39235

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us