Menu Search

Rectangular Tube Insert 20.0 mm 10.0 mm Black LDPE - PCR

Essentra Part Number:

20752323

Manufacturer Part Number:

20752323

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.0332
10000 - 49999 £ 0.0237
50000 + £ 0.0213
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 33.20

1000 x £ 0.0332

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us