Menu Search

Rectangular Tube Insert 120.0 mm 80.0 mm Black LDPE - PCR

Essentra Part Number:

20752231

Manufacturer Part Number:

20752231

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
90 - 449 £ 0.4021
450 + £ 0.3619
Standard pack: 90

Order in multiple of 90

Total price:

£ 36.19

90 x £ 0.4021

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 39235

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us