Menu Search

Rectangular Tube Insert 100.0 mm 80.0 mm Black LDPE - PCR

Essentra Part Number:

20752163

Manufacturer Part Number:

20752163

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.6493
500 + £ 0.5844
Standard pack: 100

Order in multiple of 100

Total price:

£ 64.93

100 x £ 0.6493

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 39235

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us