Menu Search

Rectangular Tube Insert 100.0 mm 50.0 mm Black LDPE - PCR

Essentra Part Number:

20752149

Manufacturer Part Number:

20752149

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 749 £ 0.4168
750 + £ 0.3751
Standard pack: 150

Order in multiple of 150

Total price:

£ 62.52

150 x £ 0.4168

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 39235

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us