Menu Search

Rectangular Tube Insert 100.0 mm 25.0 mm Black LDPE - PCR

Essentra Part Number:

20752118

Manufacturer Part Number:

20752118

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
45 - 449 £ 0.3185
450 - 2249 £ 0.2275
2250 + £ 0.2047
Standard pack: 450

Order in multiple of 45

Total price:

£ 14.33

45 x £ 0.3185

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 39235

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us