Quantity | Unit price |
---|---|
50 - 499 | £ 0.2524 |
500 - 2499 | £ 0.1803 |
2500 + | £ 0.1623 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
A | 100.0 mm |
---|---|
A | 3.937 in |
B | 20.0 mm |
B | 0.787 in |
h | 5.0 mm |
h | 0.197 in |
H | 15.0 mm |
H | 0.591 in |
Minimum Wall Thickness | 0.059 in |
Minimum Wall Thickness | 1.5 mm |
Maximum Wall Thickness | 3.0 mm |
Maximum Wall Thickness | 0.118 in |
Colour | Black |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue